text.skipToContent text.skipToNavigation

Bolt-On Thermistor Surface Sensors with Aluminum Flag Housing

Flag-Mount Surface Mount Thermistor Sensor

$59.06

Item# ON-930-44031-40

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $59.06
10-24 $56.11
25-99 $53.15
100-499 $50.20
500-999 $47.25
1000+ $44.30

In stock

Lead Time ( If not in Stock): 3 weeks

Flag-Mount Surface Mount Thermistor Sensor ON-930-44031-40 ON-930-44031-40
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Aluminum Housing Provides Rapid Heat Transfer Between the Sensor and Mounting Surface for Accurate Measurements. Housing Includes a Clearance Hole for a #4 Mounting Screw or Can be Cemented or Epoxied to Flat Surfaces.
  • Available with resistances of 2252 Ohms, 3,000 Ohms, 5000 Ohms, 10,000 Ohms or 30,000 Ohms at 25°C
  • Standard Accuracy is ±0.2°C from 0 to 70°C, Optional Accuracy of ±0.1°C from 0 to 70°C is Available.
  • Maximum Temperature Range 100°C
  • Available with 12" (305mm) long PFA Insulated Wires or 40" (1 meter) Long PFA Insulated and Jacketed Cables.

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Process Temperature Range
Sensor Application
Nominal Resistance
Accuracy
Cable Insulation
Termination Connection Type
Cable Length


Product Specs

This surface sensor is designed for a variety of temperature measurement applications. It represents a low-cost, fast response sensor and lends itself to easy mounting on flat surfaces.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

What is the center diameter of the hole on the aluminum mount?

Asked by: 1234joe
The hole diameter accepts a #4 screw whose diameter is 7/64th or 0.11 inch diameter.
Answered by: AndrewA
Date published: 2020-10-29
  • y_2020, m_11, d_30, h_16CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ON-930-44031-40, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 26ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration