Skip to main content Skip to navigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Self-Adhesive Polyimide Fast Response Surface Thermocouples

Surface Thermocouple with Self-Adhesive Backing - Package of 5

$148.83

Item# SA1-T-72

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $148.83
10-24 $141.39
25-99 $133.95
100-499 $126.51
500-999 $119.06
1000+ $111.62

In stock

Lead Time (If not in stock): 4 weeks
Surface Thermocouple with Self-Adhesive Backing - Package of 5 SA1-T-72 SA1-T-72
  • Patented Spool Caddy
  • Self Adhesive Backing for Easy Installation
  • Better Than 0.3 Second Response Time
  • 1 m (36') or 2 m (72') Color-Coded PFA Insulated Leads

SA1-T-72 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Range
Termination Connection Type
Cable Length
Features
Category
Sensor Application
Cable Insulation
Color Code Standard
Mounting Style
Probe Diameter


OMEGA’s self-adhesive thermocouple temperature sensors have now been expanded to include the popular miniature connector with our patented spool caddy. The spool caddy provides a convenient way to store the thermocouple wire that is not needed for the application.



Specifications
Thermocouple Calibrations: J (Iron-Constantan), K (CHROMEGA™-ALOMEGA™), T (Copper Constantan), E (CHROMEGA™-Constantan)
Adhesive: Silicon based cement
Maximum Temperature: 175°C (350°F) continuous
Minimum Temperature: -60°C (-75°F) continuous
Dimensions: 25 L x 19 W x 0.3 mm (1 x 0.8 x 0.01")
Laminates: High temperature polymer, and fiberglass reinforced polymer layers
Wire: 30 AWG PFA-coated
Adhesive Pad (TAP): Polymide Film with a silicone pressure sensitive adhesive.
13% Polymide, 32% Polymethyl phenylsiloxane, 54% Saturated Paper

Model No.-ANSI Color Code Wire
Gage
Length
meter(in)
Insulation
Thermocouple with Stripped Leads Thermocouple with Spool Cap Connector Thermocouple with SMP connector and Strain Relief
SA1-J SA1-J-SC SA1-J-SRTC 30 1 (40) PFA
SA1-K SA1-K-SC SA1-K-SRTC 30 1 (40) PFA
SA1-T SA1-T-SC SA1-T-SRTC 30 1 (40) PFA
SA1-E SA1-E-SC SA1-E-SRTC 30 1 (40) PFA
SA1-J-72 SA1-J-72-SC SA1-J-72-SRTC 30 2 (80) PFA
SA1-K-72 SA1-K-72-SC SA1-K-72-SRTC 30 2 (80) PFA
SA1-T-72 SA1-T-72-SC SA1-T-72-SRTC 30 2 (80) PFA
SA1-E-72 SA1-E-72-SC SA1-E-72-SRTC 30 2 (80) PFA
Note: 2 m (80") is the longest length available with spool caddy.



NIST Traceable certification is available for this product - Consult Sales or Engineering

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 5 out of 5 by from Inexpensive monitoring Purchased the thermocouples with 120 inch cable to monitor bearing temperatures on inaccessible vacuum pumps. For $20 each it is an extremely cost effective way to monitor these devices.
Date published: 2016-08-08
Rated 5 out of 5 by from Very Accurate I use these all the time in wireless temperature transmitters, work great!
Date published: 2016-03-20
Rated 5 out of 5 by from High quality, fast reacting thermocouple. Well made thermocouple assembly. The connector and strain relief are always great quality, which I expect from Omega. The self sticking works well on aluminum and fiberglass. Very little thermal lag, the junction is very thin and responsive.
Date published: 2023-09-21
Rated 5 out of 5 by from High Quality Product! Great Quality Product! Works exactly as described. A product you can count on. Don't waste time with imitations.
Date published: 2023-08-23
Rated 5 out of 5 by from Surface Thermocouple with Self-Adhesive Backing These are so popular all the technician want to take from my Omega supplies.
Date published: 2022-09-24
Rated 5 out of 5 by from Thermocouple Ready for use, simple connectivity, durable product
Date published: 2022-08-08
Rated 5 out of 5 by from Great thermocouple I’ve been using this type of thermocouple throughout my career for engine and cooling applications for years. They work great and are very reliable.
Date published: 2022-01-29
Rated 4 out of 5 by from Well Made, Inexpensive Well made for something that can be disposable because it does not cost much.
Date published: 2021-03-26
  • y_2023, m_9, d_25, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.35
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_16
  • loc_en_US, sid_SA1-T-72, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Does the adhesive contain silicone?

Asked by: NewMexicoJim
The PSA is a Silicon based adhesive
Answered by: ApplicationsEngineerANB
Date published: 2021-02-15

Are these thermocouples suitable for an outdoor application? Specifically installation on the back of a solar panel for extended periods of time (> 6 months).

Asked by: davidlenfesty
Yes, I have used these for that exact application with some Kapton tape on the TC and they work well.
Answered by: TCuser
Date published: 2020-05-20

What is the life expectancy in a heat cycling application with 50 psi applied?

Asked by: Bob58
Thank you for your inquiry Bob58. These probes are not pressure rated and they have not been tested on pressurized environments. We do not recommend the use of this probe in pressure environments. Life expectancy for any of our of products depends on the frequency the product is used.
Answered by: Application Engineer MC
Date published: 2022-11-10

Can I use this Thermocouple and connector with the wireless unit SS-002-0-NA?

Asked by: AMCN
Thank you for your question. You have to purchase the model thermocouple with stripped leads because SS-002-0-NA has screw terminals for wire connection.
Answered by: Raptor
Date published: 2020-09-05

Can this thermocouple be installed in a cylindrical metal surface? Cylinder diameter range 6-in to 12-in

Asked by: AMCN
Yes this Thermocouple can be installed on a cylinder and most curved surfaces.
Answered by: ApplicationsEngineerANB
Date published: 2020-09-08

Why do you say that the product is not suitable for application underwater? Is it an issue of the effect of having the water as a heat sink? Is it an issue of the thermocouple not being sealed in the polyimide material? Or the adhesive?

Asked by: Research Engineer
Thank you for your inquiry. Thermocouple is not sealed. When water is trapped inside the insulation after being submerged then the thermocouple will being to short out and give an intermittent incorrect millivolt output.
Answered by: Application Engineer CB
Date published: 2023-04-12

What is the accuracy of SA1-K thermocouples?

Asked by: EngTester
Thank you for your inquiry EngTester. The accuracy of SA1-K thermocouple is +/- 1.1°C or 0.4% whichever is greater.
Answered by: Application Engineer SP
Date published: 2022-06-22

Can this thermocouple be used in a vacuum environment (~10^-6 Torr)?

Asked by: VLharrington
Thank you for your inquiry. Unfortunately this item is not compatible in a vacuum environment.
Answered by: Application Engineer CB
Date published: 2021-06-04
  • y_2023, m_9, d_25, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.35
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_13
  • loc_en_US, sid_SA1-T-72, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration