Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Self-Adhesive Polyimide Fast Response Surface Thermocouples - Highest Temp

Surface Thermocouple High or Low Temperatures! Self Adhesive or Cement-On! Super Fast Response All the Time!

$276.05

Item# SA1XL-JI-3M-SRTC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $276.05
10-24 $262.25
25-99 $248.45
100-499 $234.64
500-999 $220.84
1000+ $207.04

In stock

Lead Time (If not in stock): 7 weeks
Surface Thermocouple High or Low Temperatures! Self Adhesive or Cement-On! Super Fast Response All the Time! SA1XL-JI-3M-SRTC SA1XL-JI-3M-SRTC
  • Sold in Packs of 5 Economically Priced
  • Stocked in 1, 2, and 3 m (40, 80, and 120') Lengths
  • Custom Lead Lengths Available
  • Available in J, K, T, and E Calibrations

SA1XL-JI-3M-SRTC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Range
Termination Connection Type
Cable Length
Color Code Standard
Features
Category
Sensor Application
Cable Insulation
Mounting Style
Probe Diameter


OMEGA introduces the next generation of our fast response surface mount thermocouples. The new SA1XL surface thermocouple achieves response times of less than 0.15 seconds. These surface thermocouples are constructed using a Polyimide/ fiberglass junction insulation along with a fiberglass-insulated lead wire.

For more demanding applications, Stainless Steel Overbraid is available; add "-SB" option to part number. Consult Sales for pricing, or se
e the Product Specs PDF.
The SA1XL can be used as a self-adhering thermocouple for temperatures up to 260°C (500°F) or it can be cemented in place for use at temperatures up to 315°C (600°F).

Dimensions:
Patch length: 1.0” (25 mm)
Patch Width: 0.375” (9.5 mm)
Strip length 1” (25 mm) with 0.5” (12.5 mm) bare wire

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 2 out of 5 by from Quality of product has dropped in recent years Having issues similar to those described by other users with units DOA. We have utilized this product for years (20-100 units/year) with little to no issues. We had been satisfied with the build quality and the ability to reuse these units several times if carefully applied/removed (5 stars), but within the last 1-2 years we have started to receive units that have been DOA (plug them in out of the box before even installing or removing adhesive backing, with no readout). The 5-packs that we are now receiving generally have 1-2 units DOA (you're lucky if this is discovered out of the box rather than after spending time installing it), not sure how this could be seen as acceptable, especially if a simple "These were received DOA" from the customer does not result in shipping of functional replacement units as long as the DOA units are returned. I have already sent back some of the bad units with a similar response from Omega indicating that a "full evaluation" would be performed. I received no additional information following the return of the units. Please Omega, revert back to whatever manufacturing process you were utilizing prior to these issues arising.
Date published: 2019-09-09
Rated 3 out of 5 by from Worked well - when they worked I bought 20 of these and they generally worked well. However, 4 of them did not function. The adhesive was good enough, but I wish it was stronger.
Date published: 2018-06-27
Rated 2 out of 5 by from Something has changed...... The sample used to work great, had some robustness and never failed out of the box. in the last two years I've had to move away from using this product due to out of the box failures, the TC themselves becoming very fragile or early failures.
Date published: 2019-10-29
Rated 1 out of 5 by from ehh Received first set and 3 of 5 didn't work immediately straight out of packaging would get no reading on meter. other two proceeded to break and come apart soon there after. Received 5 probes in replacement very easily however one of these didn't work fresh out of the box also. wouldn't order these again.
Date published: 2018-06-01
Rated 2 out of 5 by from Too Fragile We have ordered several packs of these thermocouples and even taking the most care we can to not damage them during installation, at least 1 of 5 does not work after it is installed. There seem to be some that do not work right out of the box, even before the tape is removed from the adhesive strip (so apparently these came from the factory not working). This product is ideal for a lot of what we do but we are frustrated with the high rate of product failure before use.
Date published: 2018-04-02
Rated 5 out of 5 by from Good Thermocouple for Assorted Applications Durable and plenty accurate for our purposes. Self-adhesive makes for very convenient application to whatever surface you need to monitor.
Date published: 2023-09-25
Rated 5 out of 5 by from Surface TCs Exactly what we needed. Love that certificates are sent with packaging info.
Date published: 2023-08-14
Rated 5 out of 5 by from Every Omega TC we have used worked as intended. We have used Omega TCs and loggers in automotive R&D for over 20 yrs. Their TC is actually part of our Test Specification.
Date published: 2023-05-06
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_12
  • loc_en_US, sid_SA1XL-JI-3M-SRTC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

We kindly want to verify SA1XL sensor: 1. the compatibility with the wireless receiver/transmitter known as "UW series compact wireless thermocouple/RTD transmitter"; and 2. can it be used several times on different surfaces?

Asked by: champion
Thank you for your inquiry. This sensor is compatible with the UW Series. These sensors are single-use. You can purchase TAP adhesive labels to re-attach sensors.
Answered by: CB Engineer
Date published: 2020-10-09

Referring to Omega Publication https://assets.omega.com/pdf/test-and-measurement-equipment/temperature/sensors/thermocouple-probes/tc_colorcodes.pdf What is the IEC tolerance class of the SA1XL-KI ? I want to know the accuracy.

Asked by: KM101
Hi KM101 Thank you for the inquiry. The SA1XL-KI will follow the ANSI SLE and EN 60584-2 Tolerance Class 1. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-03-01

What is the accuracy of temperature measurement? 

Asked by: heasealina
Thank you for your inquiry heasealina. SA1XL-E has an accuracy of +/- 1.0°C or 0.4%, whichever value is greater. For more information please review this link: https://assets.omega.com/pdf/test-and-measurement-equipment/temperature/sensors/thermocouple-probes/tc_colorcodes.pdf
Answered by: Application Engineer SP
Date published: 2022-08-12

Ordering a quanity of 1 equals 5 complete thermocouples, Right?

Asked by: Indiana Consumer
Hi, you are correct. For this product, QTY 1 = a 5-Pack. Please reach out anytime if you have any further questions. Thank you.
Answered by: Jane
Date published: 2019-04-26

It appears from the "ALL MODELS" list that the only type available with self-adhesive is a Type-T. All others (J, K, & E) are listed as "Cement On" only. Is that correct?

Asked by: chipper01
Thank you for your inquiry. All types have are self-adhesive. The J,K & E can be used with cement to go to elevated temperature. Type T cannot.
Answered by: Application Engineer CB
Date published: 2021-05-17

What is the gauge of the cable wire?

Asked by: bmfaz
Thank you for your inquiry. The gauge of the cable wire is 30 AWG.
Answered by: Application Engineer JB
Date published: 2020-04-06

Is this thermocouple waterproof?

Asked by: Conrad
Thank you for your inquiry Conrad. No, this thermocouple is not waterproof.
Answered by: Application Engineer SP
Date published: 2022-11-07

Can these be configured with thicker Gauge wire or is the SB the only option for these?

Asked by: Paul 3
Omega does not offer larger gauge wires for any of the SA1 series Thermocouples.
Answered by: Applications EngineerANB
Date published: 2021-07-21
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_SA1XL-JI-3M-SRTC, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration