Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Cement-On Polyimide Fast Response RTD Surface Sensors

$543.24

Item# SRTD-2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $543.24
10-24 $516.08
25-49 $505.21
50-99 $483.48
100-199 $472.62
200+ $461.75

In stock

Lead Time (If not in stock): 13 weeks
SRTD-2 SRTD-2
  • 36" Leads Standard
  • Ideal for Surface Temperature Measurement
  • Wire Wound 100 Ohm Pt RTD Element
  • Response Time in Milliseconds

SRTD-2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Accuracy
Cable Length
Features
Category
Process Temperature Range
Sensor Application
Nominal Resistance
Number Of Wires
Cable Insulation
Termination Connection Type
Mounting Style
Maximum Temperature Measurement


Models SRTD-1 and SRTD-2 are polyimide insulated surface mount RTD temperature sensors designed to provide a practical method for measuring surface temperatures. These sensors are small and flexible, and their low mass has minimal thermal effect on the material being measured. They are ideally suited for applications where the sensor can be mounted to the surface being measured using adhesives (OMEGABOND™ 101 and 200 epoxies can be used) or other mechanical mounting methods.
loading all models
loading all reviews
Rated 5 out of 5 by from Good wuality The product is described as it is and quality material
Date published: 2023-03-12
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_SRTD-2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
loading all QA

Is it possible to measure short term temperature above 300 degree for SRTD-1?

Asked by: haruntetik
Yes. You will still get a reading although there is no guarantee that the temperature will be within the accuracy stated or be correct. We only certify to 260 C with this unit.
Answered by: AndrewA
Date published: 2021-01-23

Which OmegaBond Epoxy is rated for use of this sensor for use at cryogenic temperatures (-200C)?

Asked by: S1234
Thank you for your inquiry. Unfortunately none of our epoxies can withstand cryogenic temperatures.
Answered by: CB Engineer
Date published: 2021-03-22
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_SRTD-2, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 66ms
  • QUESTIONS, PRODUCT
Thermally Conductive Epoxies and Thermally Conductive Grease
$142.27
67 In Stock
Thermally Conductive Epoxies and Thermally Conductive Grease
$179.42
0 In Stock
Accessories
Epoxy adhesive 105°C (220°F)
$27.36
9 In Stock
Most Popular Accessories
en-US
en
Save Configuration