Call us at 1-888-826-6342
Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $23.36 |
10-24 | $22.19 |
25-99 | $21.02 |
100-499 | $19.86 |
500-999 | $18.69 |
1000+ | $17.52 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
A versatile thermocouple assembly that easily mounts to a variety of surfaces. Utilizable for a number of surface temperature measurement applications where fixed mounting is possible. | |
Model No. 300 mm (12") L | Model No. 600 mm (24") L | Model No. 900 mm (36") L | Model No. 1500 mm (60") L | Washer Hole Diameter mm (inches) | Nominal Screw Size | |
AMERICAN | METRIC | |||||
GLASS INSULATED | ||||||
WT(*)-6-12 | WT(*)-6-24 | WT(*)-6-36 | WT(*)-6-60 | 3.68 (0.145) | #6 | M3.5 |
WT(*)-8-12 | WT(*)-8-24 | WT(*)-8-36 | WT(*)-8-60 | 4.32 (0.170) | #8 | M4 |
WT(*)-10-12 | WT(*)-10-24 | WT(*)-10-36 | WT(*)-10-60 | 4.95 (0.195) | #10 | M4.5 |
WT(*)-14-12 | WT(*)-14-24 | WT(*)-14-36 | WT(*)-14-60 | 6.60 (0.260) | 1/4 in | M6 |
PFA INSULATED | ||||||
WT(*)-6-12-TT | WT(*)-6-24-TT | WT(*)-6-36-TT | WT(*)-6-60-TT | 3.68 (0.145) | #6 | M3.5 |
WT(*)-8-12-TT | WT(*)-8-24-TT | WT(*)-8-36-TT | WT(*)-8-60-TT | 4.32 (0.170) | #8 | M4 |
WT(*)-10-12-TT | WT(*)-10-24-TT | WT(*)-10-36-TT | WT(*)-10-60-TT | 4.95 (0.195) | #10 | M4.5 |
WT(*)-14-12-TT | WT(*)-14-24-TT | WT(*)-14-36-TT | WT(*)-14-60-TT | 6.60 (0.260) | 1/4 in | M6 |