Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temperature Inconel Overbraided Silica Fiber Insulated Thermocouples

High Temperature Inconel Overbraided Ceramic Fiber Insulated Thermocouples

$156.50

Item# XCIB-K-4-4-10

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $156.50
10-24 $148.68
25-99 $140.85
100-499 $133.03
500-999 $125.20
1000+ $117.38

In stock

Lead Time (If not in stock): 3 weeks
High Temperature Inconel Overbraided Ceramic Fiber Insulated Thermocouples XCIB-K-4-4-10 XCIB-K-4-4-10
  • High Temperature Ceramic Insulation with Inconel Overbraid
  • Flexible, Abrasion Resistant
  • Withstand Temperatures up to 1090°C (2000°F)
  • Unexcelled Oven and Furnace Profiling

XCIB-K-4-4-10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Range
Cable Insulation
Termination Connection Type
Cable Length
Color Code Standard
Mounting Style
Probe Diameter
Category
Sensor Application
Overbraiding and Fitting
Features


Unique OMEGA™ family of high temperature types J, K, E or N thermocouples are double-protected with abrasion-resistant Inconel overbraid with high temperature ceramic fiber insulation. A temperature rating of 980°C (1800°F)continuous service and 1090°C (2000°F) short-term service makes these products ideal for many high temperature measurement applications. They are unexcelled for profiling ovens and furnaces. The 20-gage solid conductor thermocouple wires are insulated with braided Nextel® ceramic Over the ceramic fiber is a rugged overbraid of Inconel 600® –a tough, high-temperature, high nickel content alloy. Five convenient styles are available in 3 ft. and 10 ft. lengths for high temperature measurement applications.

Specifications
Wire Gage: 20 gage solid–standard limits of error
Insulation: Nextel® ceramic fiber
Overbraiding & Fittings: Inconel 600®
Temperature: 980°C (1800°F) continuous,1090°C ( 2000°F) short-term service, depending on thermocouple type.
Termination: Ceramic beaded leads with compensated spade lugs, OMEGA™ OSTW 220°C (425°F) male connector, or OMEGA™ NHXH high temperature 650°C (1200°F) ceramic male connector

Probe Style
  Style 1   A grounded junction thermocouple with the Inconel overbraid welded to form a smooth rounded tip for all general purpose applications.
Style 2 A general purpose, bead welded, exposed junction thermocouple.
Style 3 An exposed junction, bead welded junction thermocouple with an Inconel collar to clamp the probe to a surface, or to secure it into a hole or any fabrication.
Style 4 Grounded junction. It can be bolted to a surface, or the Inconel eye can hook the thermocouple to a conveyor flight. Ungrounded junction versions are available. Contact sales for more information.
Style 5 Has an Inconel air hood to protect the beaded wire exposed junction. This design can be clamped to a surface, hooked to a conveyor flight, or bolted to a surface by using the through hole at the open end of the hood.




Model Number Probe Style Termination Type
XCIB-(*)-1-1-(**) 1 1
XCIB-(*)-1-2-(**) 2
XCIB-(*)-1-3-(**) 3
XCIB-(*)-1-4-(**) 4
XCIB-(*)-2-1-(**) 2 1
XCIB-(*)-2-2-(**) 2
XCIB-(*)-2-3-(**) 3
XCIB-(*)-2-4-(**) 4
XCIB-(*)-3-1-(**) 3 1
XCIB-(*)-3-2-(**) 2
XCIB-(*)-3-3-(**) 3
XCIB-(*)-3-4-(**) 4
XCIB-(*)-4-1-(**) 4 1
XCIB-(*)-4-2-(**) 2
XCIB-(*)-4-3-(**) 3
XCIB-(*)-4-4-(**) 4
XCIB-(*)-5-1-(**) 5 1
XCIB-(*)-5-2-(**) 2
XCIB-(*)-5-3-(**) 3
XCIB-(*)-5-4-(**) 4
* Specify Thermocouple Type: J: Iron-Constantan, K: CHROMEGA™-ALOMEGA™, E: CHROMEGA™-Constantan, N: OMEGALLOY™-NICROSIL-NISIL Use prefix of “ CAL-” for assemblies to be supplied with calibration data at specified temperatures. Check Sales Dept. for pricing
** Specify length in feet. 3' or 10' standard.
Note: Available with Silica insulation. Change “XCIB” in model number to “XSIB”. No additional charge.


View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 2 out of 5 by from Out-of-box accuracy issue This item seems well built, and came in time - but was off from room temperature by -25F right out of the box. I'm working with Omega to see if they'll replace it; I understand the need to learn and make corrections - but it's a little frustrating to wait for that process.
Date published: 2024-02-16
Rated 5 out of 5 by from Perfect Item Just what we needed for our application. Fast delivery!
Date published: 2023-07-26
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_XCIB-K-4-4-10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

What is the response time of the sensor?

Asked by: Ricardo Santillan
Thank you for your inquiry. Please see our technical reference page for more information https://www.omega.com/en-us/technical-reference
Answered by: Application Engineer CB
Date published: 2022-03-18

Do these thermocouples come with a calibration certificate?

Asked by: Teresa12
Thank you for your inquiry. These sensors only come with a Certificate of Conformance (CAL-1). CAL-1 documents that the products you buy comply with Omega's specifications. If you need a NIST certificate of calibration with this product, please send a quote request to sales@omega.com
Answered by: Application Engineer MC
Date published: 2023-05-02

Do the thermocouples have a required installed orientation?

Asked by: enycel
Thank you for your inquiry. No required install orientation. Thermocouples are very flexible in-terms of how they are installed. You try to put them in the best position to get your temperature reading.
Answered by: Engineer CB
Date published: 2020-05-28

Can these be ordered in a custom length? Can the probe end be welded to a surface?

Asked by: JustinM
Yes the probes can be ordered in custom lengths and if you use the configure now feature on the page you can select that on your own. The style 4 connection should allow a weld instead of using the screw hole but heat should be kept to a minimum.
Answered by: ApplicationsEngineeerANB
Date published: 2024-02-05

What type of junction used in XCIB style 2? Grounded or ungrounded? What is is the dimension (diameter) of its sensing element?

Asked by: Anonymous
Style 2 of the XCIB series probes is ungrounded and the bead is approximately 0.080" in diameter
Answered by: ApplicationsEngineeerANB
Date published: 2020-11-11
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_XCIB-K-4-4-10, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration