text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

M12 Cable, 2 wire, Vibe Resistant, Thermocouple Compensated

M12 Cables with Over Molded and Compensated Connectors for Thermocouples

Item# M12CM-EXTP-JI-RF-5

M12 Cables with Over Molded and Compensated Connectors for Thermocouples M12CM-EXTP-JI-RF-5 M12CM-EXTP-JI-RF-5
  • Straight and Right Angled M12 Molded Connector Sensor End
  • Compensated Thermocouple Cable, Sockets and Pins
  • Two Cable Insulation Options Available in IEC and ANSI Color Codes
  • Variety of Connection Methods to Work with Your Instrumentation
  • Operating Temperature Range:
    -50 to 105°C (-58 to 185ÝC) for EXTP (PVC/TPU) Style
    -50 to 250°C (-58 to 482°F) for EXTT (FEP/LCP) Style

M12CM-EXTP-JI-RF-5 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Use With Sensor Type
Connector Side A
Connector Side B
Cable Length
Conductor Insulation
Wire Type
Conductor Insulation Color


  • Maximum Operating Temperature EXTP : 105°C (185°F)
  • Minimum Operating Temperature -50°C (-58°F)

Description

These cables include a molded M12 connector and a length of thermocouple extension cable. The molded connectors are available in straight or right angled configurations, and in male (pins) and female (socket) connections.

Please note that for use with any of Omega's M12 Thermocouple Probes, cables need to have a female connector in order to connect properly to the probe's male connector.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration