text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

RTD and Thermistor Extension Cables

RTD Extension Cables

$30.03

Item# RECU1-OST-U-M-OST-U-F

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $30.03
10-24 $28.53
25-99 $27.03
100-499 $25.53
500-999 $24.02
1000+ $22.52

In stock

Lead Time (If not in stock): 16 weeks
RTD Extension Cables RECU1-OST-U-M-OST-U-F RECU1-OST-U-M-OST-U-F
  • Retractable Coil Cord Cable in 1 and 4 ft. Lengths with 5:1 Stretch
  • 24 Gage PFA Coated or Glass Overbraid Stranded Copper Wire in 10 and 25 ft. Lengths
  • 3-Wire Copper Leads are standard
  • Standard Size or Mini Quick Connectors
  • Two Lead Wires Are Supplied if 2 Lead Connectors Are Ordered
  • 3 or 2 Lead, Round or Flat Pin Connectors

RECU1-OST-U-M-OST-U-F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wire Gauge
Number of Pairs
Conductor Insulation
Cable Length
Number of Conductors
Additional Feature
Cable Type
Wire Type
Special Limit of error
Additional Feature


Omega offers various RTD extension cables for interconnecting RTD sensors with instrumentation. They come in either straight or retractable coil configurations,with glass braided or PFA insulating jackets. The retactable coil cord cables come in either 1 foot or 4 foot retracted lenghts that can stretch to 5 feet or 20 feet respectively.Ten termination types are available.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Which products do these pair with? Which RTD wires and data loggers?

Asked by: KMehne
Many customers use these connectors/extension cables for extending standard RTD wire such as our EXTT-3CU series shown here: https://www.omega.com/en-us/wire-and-cable/thermocouple-and-rtd-wire-and-cable/p/EXGG-2CU-3CU-WIRE. Dataloggers which can take the stripped end input include our OM-SQ series, part no. OM-CP-RTDTEMP101A and OM-CP-RTDTEMP2000 loggers. We do not have any meters/loggers that currently take the MTP series mini connectors or the OTP series standard connectors in which these cables terminate. However, the stripped-end version of these extension cable can attach to the aforementioned instrumentation and others that we offer.
Answered by: dennis882
Date published: 2020-01-23
  • y_2022, m_8, d_14, h_20CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.32
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RECU1-OST-U-M-OST-U-F, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration