Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Retractable Cable, 2 wire, Thermocouples, RTDs, Thermistors

Retractable Sensor Cables for Thermocouples, RTDs and Thermistors

$35.05

Item# RSC-J-1-2-4

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $35.05
10-24 $33.30
25-99 $31.55
100-499 $29.79
500-999 $28.04
1000+ $26.29

In stock

Lead Time (If not in stock): 36 weeks
Retractable Sensor Cables for Thermocouples, RTDs and Thermistors RSC-J-1-2-4 RSC-J-1-2-4
  • J, K, T and E Thermocouple Calibrations and 3-Wire Copper for RTD\xe2\x80\x99s and Thermistors
  • Expansion Ratio up to 500%\xe2\x80\x941 Foot of Cable Stretches to 5 Feet
  • TPE Plastic Jacket for Indoor and Outdoor Use to 220\xc2\xb0F (104\xc2\xb0C)
  • Retracted Coil Lengths of 1, 2, 3 and 4 Feet with 6' Straight Ends

RSC-J-1-2-4 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Use With Sensor Type
Connector Side A
Connector Side B
Cable Length
Retracted Coil Length
Conductor Insulation Color
Features
Conductor Insulation
Wire Type


  • Length Tolerance ±10%
  • Maximum Operating Temperature 104°C (220°F)
  • Thermocouple Calibration Type J
OMEGA™ Retractable Sensor Cable is color coded and spring coiled, for use with thermocouples, RTD’s and thermistors.

To achieve a superior jacket construction, OMEGA has employed the latest in jacketing material: TPE (thermoplastic elastomer), a unique family of thermoplastics which exhibits characteristics previously found only in rubber compounds. TPE is extremely tough and flexible, and has excellent abrasion resistance. Our special construction technique yields an expansion rate of up to 500%.

OMEGA’s retractable sensor cables are specifically recommended for use with electronic-type indicators, either panel, handheld or bench type models. The cables should not be used with self powered, unamplified analog meters, such as OMEGA™ Series 7000 pyrometers. Retractable sensor cables have hundreds of applications: oscillating machinery, handheld surface probes, or wherever retractable sensor cables are required.

Color Code of Cables
ANSI Code Calibration Jacket +Wire –Wire
JIron/ConstantanBlackWhiteRed
KCHROMEGA™/ALOMEGA™YellowYellowRed
TCopper/ConstantanBlueBlueRed
ECHROMEGA™/ConstantanPurplePurpleRed
RTD/THCopper (3-Wire)White2 BlackRed


Typical Resistance of Cables
Ohms Per Running Foot of Cable
30 cm (1 ft) Coiled (150 cm [5 ft] Extended)
Ohms Per Foot of Wire
Three Wires Per Cable)
JKTERTD and Thermistor
16.327.51433.10.57


Model No. Input
Type
O.D.
mm (in)
RSC-(1)-(2)-(3)-(4)T/C4.2 mm (0.165')
RSC-RTD-(2)-(3)-(4)RTD4.4 mm (0.175')
RSC-TH-(2)-(3)-(4)TH4.24 mm (0.175')
RSCM*-(1)-(2)-(3)-(4)T/C3.4 mm (0.135')
How To Order
1. Fill the 1st box (1) with desired ANSI Calibration. Use ANSI symbols “J”, “K”, “T”, “E” for thermocouple calibration; “RTD” for resistance temperature detector; or “TH” for thermistor.
2. Fill in 2nd box (2) with retracted coil length in cm (ft): 30 (1), 60 (2), 90 (3) or 120 (4).
3. Fill in 3rd box (3) with termination style number (one end).
4. Fill in 4th box (4) with termination style number (other end).

* M = Miniature Retractable Cable
† Indicate associated meter or pin out desired for connector
loading all models
loading all reviews
Rated 5 out of 5 by from I need every thermocouple from Omega! easily my favorite piece of equipment in my toolbox.
Date published: 2023-11-27
Rated 5 out of 5 by from Quality product Shipped on time and work perfect for our application
Date published: 2023-11-24
Rated 5 out of 5 by from Core part of our diesel engine testing operations Showed up as advertised, looking forward to replenishing our kit with these new cables. We ordered (and use) the 5 ft long option.
Date published: 2023-03-08
Rated 5 out of 5 by from Quick delivery The TC coiled extension 5 ft has worked well for our needs
Date published: 2022-10-17
  • y_2024, m_3, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_RSC-J-1-2-4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
loading all QA

Do these come with a certification of calibration?

Asked by: Tristan
Hi Tristan, The order would ship with Cal-1 certification. This covers all items on the order. Cal-1 is emailed with the order confirmation. Cal-1 is a statement that all items on an order will meet or exceed the advertised specifications. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-10-20
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RSC-J-1-2-4, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration