Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Copper Extension Wire, for Sanitary RTD and Thermistor

Extension Wire Chart

$56.93

Item# EXGG-2CUI-24S-SB-25

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $56.93
5-9 $54.08
10-24 $51.24
25-49 $48.39
50-99 $45.54
100+ $42.70

In stock

Lead Time (If not in stock): 2 weeks
Extension Wire Chart EXGG-2CUI-24S-SB-25 EXGG-2CUI-24S-SB-25
  • Available with PFA, Fiberglass or PVC Insualtion and Outer Jacket
  • #24 or #26 AWG Stranded Nickel Plated Copper Conductors Available in Most Styles
  • Red/Black or Red/White Color Codes Available in Most Styles
  • Available with Optional Stanless Steel Overbraid

EXGG-2CUI-24S-SB-25 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Temperature range
Wire Gauge
Conductor type
Number of Pairs
Conductor Insulation
Overall Insulation
Overbraiding Type
Cable Length
Color Code Standard
Category
Cable Type
Special Limit of error
Additional Feature


  • Color Code Standard Red/Black or Red/White
  • Use With Sensor Type RTD
  • Color Code Standard Red/Black or Red/White
  • Use With Sensor Type RTD
This cable is great for manufacturing sensors or for use as extension wire. Available in 2, 3 and 4 wire constructions, two color codes (red/black or red/white), three insulation and jacketing materials (PFA, Fiberglass and PVC) and three conductor sizes (#20 AWG Solid, #24 or #26 AWG Stranded) this cable will work with a wide variety of applications. Standard spool lengths include 25, 50, 100, 200, 500 and 1000 feet.
loading all models
loading all reviews
Rated 5 out of 5 by from High Quality High Quality, works well. We use this for our thermistor and get consistent readings.
Date published: 2023-03-13
Rated 5 out of 5 by from Exactly what I needed Exactly what I needed. Works really well for the application in which I was using it.
Date published: 2021-04-30
  • y_2024, m_4, d_23, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_EXGG-2CUI-24S-SB-25, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

What is the minimum bend radius of this cable? Thanks,

Asked by: RKokoletsos
Thank you for your inquiry. The minimum bend radius is dependent on the wire gage and the number of conductors (2, 3 or 4). Feel free to email the specific part number to temp@omega.com and we can review and advise.
Answered by: Application Engineer JB
Date published: 2021-10-21

What is the difference between EXTT-2CUI-26S and EXTT-2CU-26S

Asked by: Visw
Thank you for your inquiry. The only difference is: EXTT-2CUI-26S has the IEC color code standard which would be a red and a white wire and EXTT-2CU-26S has the ANSI color code standard which would be a red and a black wire.
Answered by: Application Engineer SP
Date published: 2023-09-29

What is the Nickel to Copper Ratio?

Asked by: Meredith Hartzheim
Hi Meredith, Thank you for the inquiry. Please forward this question to TEMP@OMEGA.COM Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-08-24
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_EXGG-2CUI-24S-SB-25, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration