Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Twisted Shielded Thermocouple Duplex Extension Wire

Twisted/Shielded Thermocouple Wire and Extension Wire

Item# TT-JI-20-TWSH-50M

Twisted/Shielded Thermocouple Wire and Extension Wire TT-JI-20-TWSH-50M TT-JI-20-TWSH-50M
  • Maintains Electrical Ground from Probe Sheath to Instrument
  • Polyvinyl and PFA Insulations Available
  • Complements OMEGA Low Noise Thermocouple Probes and Connectors
  • Extension and Thermocouple Grades

TT-JI-20-TWSH-50M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wire Gauge
Thermocouple Calibration Type
Cable Type
Wire Type
Number of Pairs
Conductor Insulation
Overbraiding Type
Cable Length
Special Limit of error
Additional Feature
Number of Conductors


Available: Thermocouple Grade PFA Insulation(TT), Thermocouple Grade FEP Insulation(FF), Extension Grade Polyvinyl Insulation(EXPP), Extension Grade FEP Insulation(EXFF)

 

Thermocouple Grade PFA Insulation
AWG Model Number Nominal Size Thermocouple Calibration
20 TT-J-20-TWSH 0.145 J
TT-K-20-TWSH 0.145 K
TT-T-20-TWSH 0.145 T
TT-E-20-TWSH 0.145 E
20S* TT-J-20S-TWSH 0.15 J
TT-K-20S-TWSH 0.15 K
TT-T-20S-TWSH 0.15 T
TT-E-20S-TWSH 0.15 E
24 TT-J-24-TWSH 0.105 J
TT-K-24-TWSH 0.105 K
TT-T-24-TWSH 0.105 T
TT-E-24-TWSH 0.105 E
24S* TT-J-24S-TWSH 0.115 J
TT-K-24S-TWSH 0.115 K
TT-T-24S-TWSH 0.115 T
TT-E-24S-TWSH 0.115 E


Thermocouple Grade FEP Insulation
AWG Model Number Nominal Size Thermocouple Calibration
20 FF-J-20-TWSH 0.145 J
FF-K-20-TWSH 0.145 K
FF-T-20-TWSH 0.145 T
FF-E-20-TWSH 0.145 E
20S* FF-J-20S-TWSH 0.15 J
FF-K-20S-TWSH 0.15 K
FF-T-20S-TWSH 0.15 T
FF-E-20S-TWSH 0.15 E
24 FF-J-24-TWSH 0.105 J
FF-K-24-TWSH 0.105 K
FF-T-24-TWSH 0.105 T
FF-E-24-TWSH 0.105 E
24S* FF-J-24S-TWSH 0.115 J
FF-K-24S-TWSH 0.115 K
FF-T-24S-TWSH 0.115 T
FF-E-24S-TWSH 0.115 E


Extension Grade Polyvinyl Insulation
AWG Model Number Nominal Size Thermocouple Calibration
16 EXPP-J-16-TWSH 0.25 J
EXPP-K-16-TWSH 0.25 K
EXPP-T-16-TWSH 0.25 T
EXPP-E-16-TWSH 0.25 E
16S* EXPP-J-16S-TWSH 0.27 J
EXPP-K-16S-TWSH 0.27 K
EXPP-T-16S-TWSH 0.27 T
EXPP-E-16S-TWSH 0.27 E
20 EXPP-J-20-TWSH 0.2 J
EXPP-K-20-TWSH 0.2 K
EXPP-T-20-TWSH 0.2 T
EXPP-E-20-TWSH 0.2 E
20S* EXPP-J-20S-TWSH 0.215 J
EXPP-K-20S-TWSH 0.215 K
EXPP-T-20S-TWSH 0.215 T
EXPP-E-20S-TWSH 0.215 E


Extension Grade FEP Insulation
AWG Model Number Nominal Size Thermocouple Calibration
16 EXFF-J-16-TWSH 0.17 J
EXFF-K-16-TWSH 0.17 K
EXFF-T-16-TWSH 0.17 T
EXFF-E-16-TWSH 0.17 E
16S* EXFF-J-16S-TWSH 0.18 J
EXFF-K-16S-TWSH 0.18 K
EXFF-T-16S-TWSH 0.18 T
EXFF-E-16S-TWSH 0.18 E
20 EXFF-J-20-TWSH 0.15 J
EXFF-K-20-TWSH 0.15 K
EXFF-T-20-TWSH 0.15 T
EXFF-E-20-TWSH 0.15 E
20S* EXFF-J-20S-TWSH 0.15 J
EXFF-K-20S-TWSH 0.15 K
EXFF-T-20S-TWSH 0.15 T
EXFF-E-20S-TWSH 0.15 E
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration