Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Heat Trace Power Connection, End Seal, and Splice Kits

Red end seal signal light kit

$451.00

Item# UESL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-2 $451.00
3-4 $428.45
5-9 $419.43
10-14 $410.41
15-19 $401.39
20+ $392.37

In stock

Lead Time (If not in stock): 7 Days
Red end seal signal light kit UESL UESL
  • UMC & UPC are power connection boxes to connect external power to heat trace cable
  • UES & UESL are end seals for heat trace cable but only the UESL has an indication light
  • NEMA 4X enclosure for complete safety
  • Non-flammable

UESL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Dimensions
Max. Cable Connections
Certifications
Additional Feature


  • Features Water Resistant, Corrosion Resistant
    Water Resistant

These connection kits are necessary so the user can connect power supplies to the heat trace products (UMC & UPC) and provide end sealing (UES & UESL) for the heating cable to terminate the cable connections. These connections kits are designed so that no matter the environment they can delivery outstanding performance in non-hazardous and harzardous locations. The difference between the UMC and UPC is that the UMC power connection kit can connect mulitple circuits in one box while the UPC is design for only one circuit. The difference between the UES and UESL is that the UESL has a light to provide indication that power is making it all the way through the cable. RTST allows the user to splice or tee heating cable to extend the connection to additional piping or equipment.


NEMA 4X enclosure rating is crucial for these environments and ensures that each individual unit can withstand falling dirt, different climates, external ice buildup, and more.
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
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration