Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Dual Metric Mineral Insulated Thermocouple Cable

Metric Dual OMEGACLAD Mineral Insulated Thermocouple Wire, M.I. Cable with MgO

$26.05

Item# INC-E-MO-3.0MM-DUAL-SLE

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-29 $26.05
30-74 $24.75
75-149 $23.45
150-299 $22.14
300-1499 $20.84
1500+ $18.24

In stock

Lead Time (If not in stock): 10 weeks
Metric Dual OMEGACLAD Mineral Insulated Thermocouple Wire, M.I. Cable with MgO INC-E-MO-3.0MM-DUAL-SLE INC-E-MO-3.0MM-DUAL-SLE
  • Available for J, K, T, and E Thermocouple Calibrations
  • Diameters as Small as 1.5 mm (0.059 inches)
  • High Quality Magnesium Oxide Insulation
  • Bends Easily

INC-E-MO-3.0MM-DUAL-SLE Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Range
Sheath Material
Conductor Material
Diagonal/Parallel Construction
Cable Diameter
Special Limit of error
Additional Feature
Category
Conductor Insulation
Dual Changed From
Number of Conductors
Standard/Metric


  • Use With Sensor Type Thermocouple
OMEGACLAD™ wire is metal-sheathed cable containing thermocouple wires which are insulated from each other and from the sheath by highly compacted magnesium oxide (MgO). Metric size OMEGACLAD wire is available in 304 Stainless Steel, 316 Stainless Steel, 321 Stainless Steel Inconel 600 and SUPER OMEGACLAD™ sheathing. To order, specify the desired model number and desired length in meters.

Consult sales for units available with Inconel construction



DUAL PAIR METRIC OMEGACLAD WIRE
Model No. Wire
Calibration
Sheath
Material
Sheath
Diameter
mm(in.)
Wall
Thickness
mm(in.)
Resistance
15.5°C Ohm/
dbl. ft.
Wire
Diameter
mm(in.)
304-J-MO-1.5MM-DUAL
304-J-MO-3.0MM-DUAL
304-J-MO-4.5MM-DUAL
304-J-MO-6.0MM-DUAL
Iron-
Constantan
J
304
Stainless
Steel
1.5(0.059)
3.0(0.118)
4.5(0.177)
6.0(0.236)
0.254(0.010)
0.457(0.018)
0.660(0.026)
0.940(0.037)
3.81
1.38
0.45
0.25
0.254(0.010)
0.559(0.022)
0.787(0.031)
1.016(0.040)
INC-J-MO-1.5MM-DUAL
INC-J-MO-3.0MM-DUAL
INC-J-MO-4.5MM-DUAL
INC-J-MO-6.0MM-DUAL
Iron-
Constantan
J
Inconel
600
1.5(0.059)
3.0(0.118)
4.5(0.177)
6.0(0.236)
0.254(0.010)
0.457(0.018)
0.660(0.026)
0.940(0.037)
3.81
1.38
0.45
0.25
0.254(0.010)
0.559(0.022)
0.787(0.031)
1.016(0.040)
304-K-MO-1.5MM-DUAL
304-K-MO-3.0MM-DUAL
304-K-MO-4.5MM-DUAL
304-K-MO-6.0MM-DUAL
CHROMEGA™-
ALOMEGA™
K
304
Stainless
Steel
1.5(0.059)
3.0(0.118)
4.5(0.177)
6.0(0.236)
0.254(0.010)
0.457(0.018)
0.660(0.026)
0.940(0.037)
5.82
1.47
0.66
0.38
0.254(0.010)
0.559(0.022)
0.787(0.031)
1.016(0.040)
INC-K-MO-1.5MM-DUAL
INC-K-MO-3.0MM-DUAL
INC-K-MO-4.5MM-DUAL
INC-K-MO-6.0MM-DUAL
CHROMEGA™-
ALOMEGA™
K
Inconel
600
1.5(0.059)
3.0(0.118)
4.5(0.177)
6.0(0.236)
0.254(0.010)
0.457(0.018)
0.660(0.026)
0.940(0.037)
5.82
1.47
0.66
0.38
0.254(0.010)
0.559(0.022)
0.787(0.031)
1.016(0.040)
304-T-MO-1.5MM-DUAL
304-T-MO-3.0MM-DUAL
304-T-MO-4.5MM-DUAL
304-T-MO-6.0MM-DUAL
Copper-
Constantan
T
304
Stainless
Steel
1.5(0.059)
3.0(0.118)
4.5(0.177)
6.0(0.236)
0.254(0.010)
0.457(0.018)
0.660(0.026)
0.940(0.037)
3.03
0.77
0.36
0.20
0.254(0.010)
0.559(0.022)
0.787(0.031)
1.016(0.040)
INC-T-MO-1.5MM-DUAL
INC-T-MO-3.0MM-DUAL
INC-T-MO-4.5MM-DUAL
INC-T-MO-6.0MM-DUAL
Copper-
Constantan
T
Inconel
600
1.5(0.059)
3.0(0.118)
4.5(0.177)
6.0(0.236)
0.254(0.010)
0.457(0.018)
0.660(0.026)
0.940(0.037)
3.03
0.77
0.36
0.20
0.254(0.010)
0.559(0.022)
0.787(0.031)
1.016(0.040)
304-E-MO-1.5MM-DUAL
304-E-MO-3.0MM-DUAL
304-E-MO-4.5MM-DUAL
304-E-MO-6.0MM-DUAL
CHROMEGA™-
Constantan
E
304
Stainless
Steel
1.5(0.059)
3.0(0.118)
4.5(0.177)
6.0(0.236)
0.254(0.010)
0.457(0.018)
0.660(0.026)
0.940(0.037)
6.12
1.56
0.92
0.48
0.254(0.010)
0.559(0.022)
0.787(0.031)
1.016(0.040)
INC-E-MO-1.5MM-DUAL
INC-E-MO-3.0MM-DUAL
INC-E-MO-4.5MM-DUAL
INC-E-MO-6.0MM-DUAL
CHROMEGA™-
Constantan
E
Inconel
600
1.5(0.059)
3.0(0.118)
4.5(0.177)
6.0(0.236)
0.254(0.010)
0.457(0.018)
0.660(0.026)
0.940(0.037)
6.12
1.56
0.92
0.48
0.254(0.010)
0.559(0.022)
0.787(0.031)
1.016(0.040)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

I'd like to use these MGO as load thermocouples in our ovens. you have the diameter that I want, but I'm wondering if I can get these 10ft long? and I also need them to come with a certification of calibration. Is this possible?

Asked by: Tristan Schulze
Hi Tristan, We offer custom length thermocouples up to 10 ft. via the "Configure Now" button". This brings up a window which allows you to build up the probe needed and add optional NIST traceable calibration. We offer similar configurators on other probe styles as well. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-11-03
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_INC-E-MO-3-0MM-DUAL-SLE, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration