Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric Mineral Insulated Thermocouple Cable

OMEGACLAD™ Metal Sheath Mineral Insulated (MI) Thermocouple Wire with MgO

$27.45

Item# 321-T-MO-6.0MM-SLE

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-29 $27.45
30-74 $26.08
75-149 $24.71
150-299 $23.33
300-1499 $21.96
1500+ $19.22

In stock

Lead Time (If not in stock): 9 weeks
OMEGACLAD™ Metal Sheath Mineral Insulated (MI) Thermocouple Wire with MgO 321-T-MO-6.0MM-SLE 321-T-MO-6.0MM-SLE
  • Available for J, K, N, T and E Thermocouple Calibrations
  • Wire Diameters as Small as 0.25mm(0.010 inches)
  • 304, 310, 316, 321 Stainless Steel Sheath Material or Inconel 600 Sheath Material
  • Bends Easily

321-T-MO-6.0MM-SLE Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Range
Sheath Material
Conductor Insulation
Conductor Material
Cable Diameter
Special Limit of error
Additional Feature
Category
Dual Changed From
Diagonal/Parallel Construction
Number of Conductors
Standard/Metric


  • Use With Sensor Type Thermocouple
SINGLE PAIR METRIC OMEGACLAD WIRE
Model No. Wire
Calibration
Sheath
Material
Sheath
Diameter
mm(in.)
Wall
Thickness
mm(in.)
Resistance
15.5°C Ohm/
dbl. ft.
Wire
Diameter
mm(in.)
304-J-MO-0.25MM
304-J-MO-0.5MM
304-J-MO-0.75MM
304-J-MO-1.0MM
304-J-MO-1.5MM
304-J-MO-2.0MM
304-J-MO-3.0MM
304-J-MO-4.5MM
304-J-MO-6.0MM
Iron-
Constantan
J
304
Stainless
Steel
0.25(0.010)
0.5(0.020)
0.75(0.030)
1.0(0.039)
1.5(0.059)
2.0(0.079)
3.0(0.118)
4.5(0.177)
6.0(0.236)
0.040(0.002)
0.076(0.003)
0.130(0.005)
0.152(0.006)
0.254(0.010)
0.305(0.012)
0.457(0.018)
0.660(0.026)
0.940(0.037)
357.88
29.64
13.94
8.00
3.81
2.13
1.38
0.45
0.25
0.040(0.002)
0.089(0.0035)
0.130(0.005)
0.178(0.007)
0.254(0.010)
0.356(0.014)
0.559(0.022)
0.787(0.031)
1.016(0.040)
INC-J-MO-0.25MM
INC-J-MO-0.5MM
INC-J-MO-0.75MM
INC-J-MO-1.0MM
INC-J-MO-1.5MM
INC-J-MO-2.0MM
INC-J-MO-3.0MM
INC-J-MO-4.5MM
INC-J-MO-6.0MM
Iron-
Constantan
J
Inconel
600
0.25(0.010)
0.5(0.020)
0.75(0.030)
1.0(0.039)
1.5(0.059)
2.0(0.079)
3.0(0.118)
4.5(0.177)
6.0(0.236)
0.040(0.002)
0.076(0.003)
0.130(0.005)
0.152(0.006)
0.254(0.010)
0.305(0.012)
0.457(0.018)
0.660(0.026)
0.940(0.037)
357.88
29.64
13.94
8.00
3.81
2.13
1.38
0.45
0.25
0.040(0.002)
0.089(0.0035)
0.130(0.005)
0.178(0.007)
0.254(0.010)
0.356(0.014)
0.559(0.022)
0.787(0.031)
1.016(0.040)
304-K-MO-0.25MM
304-K-MO-0.5MM
304-K-MO-0.75MM
304-K-MO-1.0MM
304-K-MO-1.5MM
304-K-MO-2.0MM
304-K-MO-3.0MM
304-K-MO-4.5MM
304-K-MO-6.0MM
CHROMEGA™-
ALOMEGA™
K
304
Stainless
Steel
0.25(0.010)
0.5(0.020)
0.75(0.030)
1.0(0.039)
1.5(0.059)
2.0(0.079)
3.0(0.118)
4.5(0.177)
6.0(0.236)
0.040(0.002)
0.076(0.003)
0.130(0.005)
0.152(0.006)
0.254(0.010)
0.305(0.012)
0.457(0.018)
0.660(0.026)
0.940(0.037)
596.36
52.57
23.94
13.23
5.82
3.28
1.47
0.66
0.38
0.040(0.002)
0.089(0.0035)
0.130(0.005)
0.178(0.007)
0.254(0.010)
0.356(0.014)
0.559(0.022)
0.787(0.031)
1.016(0.040)
INC-K-MO-0.25MM
INC-K-MO-0.5MM
INC-K-MO-0.75MM
INC-K-MO-1.0MM
INC-K-MO-1.5MM
INC-K-MO-2.0MM
INC-K-MO-3.0MM
INC-K-MO-4.5MM
INC-K-MO-6.0MM
INC-K-MO-8.0MM
CHROMEGA™-
ALOMEGA™
K
Inconel
600
0.25(0.010)
0.5(0.020)
0.75(0.030)
1.0(0.039)
1.5(0.059)
2.0(0.079)
3.0(0.118)
4.5(0.177)
6.0(0.236)
8.0(0.315)
0.040(0.002)
0.076(0.003)
0.130(0.005)
0.152(0.006)
0.254(0.010)
0.305(0.012)
0.457(0.018)
0.660(0.026)
0.940(0.037)
1.010(0.040)
596.36
52.57
23.94
13.23
5.82
3.28
1.47
0.66
0.38
0.38
0.040(0.002)
0.089(0.0035)
0.130(0.005)
0.178(0.007)
0.254(0.010)
0.356(0.014)
0.559(0.022)
0.787(0.031)
1.016(0.040)
1.110(0.044)
304-T-MO-0.25MM
304-T-MO-0.5MM
304-T-MO-0.75MM
304-T-MO-1.0MM
304-T-MO-1.5MM
304-T-MO-2.0MM
304-T-MO-3.0MM
304-T-MO-4.5MM
304-T-MO-6.0MM
Copper-
Constantan
T
304
Stainless
Steel
0.25(0.010)
0.5(0.020)
0.75(0.030)
1.0(0.039)
1.5(0.059)
2.0(0.079)
3.0(0.118)
4.5(0.177)
6.0(0.236)
0.040(0.002)
0.076(0.003)
0.130(0.005)
0.152(0.006)
0.254(0.010)
0.305(0.012)
0.457(0.018)
0.660(0.026)
0.940(0.037)
316.06
20.85
11.82
7.43
3.03
1.67
0.77
0.36
0.20
0.040(0.002)
0.089(0.0035)
0.130(0.005)
0.178(0.007)
0.254(0.010)
0.356(0.014)
0.559(0.022)
0.787(0.031)
1.016(0.040)
INC-T-MO-0.5MM
INC-T-MO-0.75MM
INC-T-MO-1.0MM
INC-T-MO-1.5MM
INC-T-MO-2.0MM
INC-T-MO-3.0MM
INC-T-MO-4.5MM
INC-T-MO-6.0MM
Copper-
Constantan
T
Inconel
600
0.5(0.020)
0.75(0.030)
1.0(0.039)
1.5(0.059)
2.0(0.079)
3.0(0.118)
4.5(0.177)
6.0(0.236)
0.076(0.003)
0.130(0.005)
0.152(0.006)
0.254(0.010)
0.305(0.012)
0.457(0.018)
0.660(0.026)
0.940(0.037)
20.85
11.82
7.43
3.03
1.67
0.77
0.36
0.20
0.089(0.0035)
0.130(0.005)
0.178(0.007)
0.254(0.010)
0.356(0.014)
0.559(0.022)
0.787(0.031)
1.016(0.040)
304-E-MO-0.25MM
304-E-MO-0.5MM
304-E-MO-0.75MM
304-E-MO-1.0MM
304-E-MO-1.5MM
304-E-MO-2.0MM
304-E-MO-3.0MM
304-E-MO-4.5MM
304-E-MO-6.0MM
CHROMEGA™-
Constantan
E
304
Stainless
Steel
0.25(0.010)
0.5(0.020)
0.75(0.030)
1.0(0.039)
1.5(0.059)
2.0(0.079)
3.0(0.118)
4.5(0.177)
6.0(0.236)
0.040(0.002)
0.076(0.003)
0.130(0.005)
0.152(0.006)
0.254(0.010)
0.305(0.012)
0.457(0.018)
0.660(0.026)
0.940(0.037)
712.73
57.64
28.79
14.53
6.12
3.54
1.56
0.92
0.48
0.040(0.002)
0.089(0.0035)
0.130(0.005)
0.178(0.007)
0.254(0.010)
0.356(0.014)
0.559(0.022)
0.787(0.031)
1.016(0.040)
INC-E-MO-0.25MM
INC-E-MO-0.5MM
INC-E-MO-0.75MM
INC-E-MO-1.0MM
INC-E-MO-1.5MM
INC-E-MO-2.0MM
INC-E-MO-3.0MM
INC-E-MO-4.5MM
INC-E-MO-6.0MM
CHROMEGA™-
Constantan
E
Inconel
600
0.25(0.010)
0.5(0.020)
0.75(0.030)
1.0(0.039)
1.5(0.059)
2.0(0.079)
3.0(0.118)
4.5(0.177)
6.0(0.236)
0.040(0.002)
0.076(0.003)
0.130(0.005)
0.152(0.006)
0.254(0.010)
0.305(0.012)
0.457(0.018)
0.660(0.026)
0.940(0.037)
712.73
57.64
28.79
14.53
6.12
3.54
1.56
0.92
0.48
0.040(0.002)
0.089(0.0035)
0.130(0.005)
0.178(0.007)
0.254(0.010)
0.356(0.014)
0.559(0.022)
0.787(0.031)
1.016(0.040)


Consult sales for units available with Inconel construction

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does the wire come with the thermocouple on the end? if not, what thermocouple end is recommended?

Asked by: dylana
These are purely a Thermocouple cable with no welded junction. The customer can weld and create there own junctions as needed or look at the BLMI series as an alternative.
Answered by: ApplicationsEngineeerANB
Date published: 2021-03-04

How long is the wire? (or, what is the price per unit length?)

Asked by: maxm
The cable assembly is sold per meter. Cost is listed above.
Answered by: Temperature
Date published: 2024-01-04

How can I stripper the sheath to expose the thermocouple wire to a junction and make the connection at the other end? I have got the 0.25 mm OD wire

Asked by: EGR124
Thank you for your inquiry. We use a small spot welder with larger copper contacts that will "FLASH STRIP" the sheathing and not damage the wires so a junction can be made.
Answered by: Application Engineer CB
Date published: 2021-12-29

Does this come with the brass end to lock into thermocouple?

Asked by: Trroyy
Thanks for your inquiry. This item does not come with the thermocouple but is sold separately. Please see the attached link for the fitting. https://www.omega.com/en-us/valves-pumps-and-mixers/pipe-and-tube-fittings/p/MTA-BRLK-SSLK-RA-RB
Answered by: AndrewA
Date published: 2020-07-16

Is this wire considered thermocouple grade or extension grade? The T type temperature range is generally considered to be -240c to 300c, is there a reason that this temperature rating starts at 0?

Asked by: Anthony
Thank you for connecting with Omega. Part number 304-T-MO-3.0MM is thermocouple grade and made with standard limit of error wire. This wire will measure temperatures down to -200 deg C. The accuracy is the greater of +/- 1.0 deg C or 0.75% of reading for temperatures between 0 and 315 deg C. For temperatures between -200 and 0 deg C the accuracy is the greater of +/- 1.0 deg C or 1.5% of reading.
Answered by: RD Engineer
Date published: 2020-03-06
  • y_2024, m_4, d_20, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_321-T-MO-6-0MM-SLE, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT

More Related Items

en-US
en
Save Configuration