text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

K Type Thermocouple Duplex Extension Wire

K Type Thermocouple Extension Wire

$783.15

Item# EXTT-K-24-SLE-1000

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $783.15
5-9 $743.99
10-24 $704.84
25-49 $665.68
50-99 $626.52
100+ $587.36

In stock

Lead Time (If not in stock): 5 Days
K Type Thermocouple Extension Wire EXTT-K-24-SLE-1000 EXTT-K-24-SLE-1000
  • High Quality Type "K" Duplex Extension Grade Wire
  • In Stock - Available for Immediate Shipment
  • Choice of Insulation, Wire Gage, & Spool Length

EXTT-K-24-SLE-1000 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Temperature Min
Temperature Max
Temperature range
Wire Gauge
Conductor Insulation
Conductor type
Cable Length
Overall Insulation
Overbraiding Type
Special Limit of error
Color Code Standard
Category
Temperature Unit
Thermocouple Calibration Type
Additional Feature
Cable Type
Number of Pairs


  • Negative Wire Color Red
  • Use With Sensor Type Thermocouple
  • Wire Grade Extension Grade
ANSI Color Code: Positive Wire, Yellow ; Negative Wire, Red; Overall, Yellow





Ready made Thermocouple Extension Cables are available and in stock, with your choice of connectors.




The "To Order" box contains some examples of popular models. Use the "Part Number Builder" (Below Table) to get pricing for all available models. Use the table below as a guide for types available
Insulation AWG
No.
Model
Number
Type
Wire
Insulation Max. Temp* Nominal
Size
Wt.?
lb/1000'
Conductor Overall °F °C
Glass
Neoflon
PFA
16 EXGG-K-16 Solid Glass Braid Glass Braid 392 200 .085 x .130 23
16 EXTT-K-16 Solid PFA PFA 392 200 .086 x .152 21
20 EXTT-K-20 Solid PFA PFA 392 200 .068 x .116 11
24 EXTT-K-24 Solid PFA PFA 392 200 .056 x .092 7
Polyvinyl 14 EXPP-K-14 Solid Polyvinyl Polyvinyl 221 105 .134 x .288 36
16 EXPP-K-16 Solid Polyvinyl Polyvinyl 221 105 .123 x .207 26
16 EXPP-K-16S 7 x 24 Polyvinyl Polyvinyl 221 105 .139 x .226 26
18 EXPP-K-18S 7 x 26 Polyvinyl Polyvinyl 221 105 .138 x .205 22
20 EXPP-K-20 Solid Polyvinyl Polyvinyl 221 105 .095 x .151 16
20 EXPP-K-20S 7 x 28 Polyvinyl Polyvinyl 221 105 .123 x .175 16
24 EXPP-K-24 Solid Polyvinyl Polyvinyl 221 105 .075x .120 5
24 EXPP-K-24S 7 x 32 Polyvinyl Polyvinyl 221 105 .082 x .134 11
Neoflon
FEP
16 EXFF-K-16 Solid FEP FEP 392 200 .086 x .152 21
20 EXFF-K-20 Solid FEP FEP 392 200 .068 x .116 11
24 EXFF-K-24 Solid FEP FEP 392 200 .056 x .092 7

*Maximum temperature is for extension grade wire or insulation, whichever is lower.
?Weight of spool and wire, rounded up to next highest lb. (does not include packing material).

loading all models
loading all reviews
Rated 5 out of 5 by from Worked well Extension wire. Worked as advertised. Worked fine in my TC welder too.
Date published: 2016-12-08
Rated 5 out of 5 by from Good quality Extension Wire Easy to handle and terminate, flexible and strong enough for most uses.
Date published: 2021-01-08
Rated 5 out of 5 by from Fast, efficient delivery. Delivered quickly, easy to find product needed on website.
Date published: 2022-02-06
Rated 5 out of 5 by from Type K - thermocouple wire It’s a very nice product but very rigid due to the type of insulation required for the high temperature resistance
Date published: 2021-04-02
Rated 5 out of 5 by from Another great Omega product! We have used this wire on multiple projects; does exactly what we need it to do and we will not buy any other brand.
Date published: 2021-03-03
Rated 4 out of 5 by from High Quality Good quality insulation and wire. This is a good product, it does what you need it to do.
Date published: 2021-02-18
Rated 5 out of 5 by from Great way to extend thermocouples. Very well made, solid thermocouple wire. I like that comments were added describing the electric properties of that particular wire.
Date published: 2020-07-02
Rated 5 out of 5 by from Great Wire Wire performed as expected. Easy to manipulate inside of compact junction boxes.
Date published: 2020-04-01
  • y_2022, m_8, d_12, h_20
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.32
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_11
  • loc_en_US, sid_EXTT-K-24-SLE-1000, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 37ms
  • REVIEWS, PRODUCT
loading all QA

Is stranded wire less efficent to use then solid wire? Error, voltage drop, etc? We currently use solid but it has been breaking often in screw terminals.

Asked by: jpvance
Hey, thank you for your question. In short, no. Stranded wire is no less or more efficient to use in comparison to solid wire. Both wire options are tested and expected to meet the same requirements.
Answered by: AEMO
Date published: 2021-08-25

Can I order 100 foot wire instead of 1000

Asked by: Burnie
Thank you for your inquiry Burnie. Yes you can. The part number for the 100 ft of EXPP-K-20S wire would be EXPP-K-20S-100. Please review the specs on the website before placing the order.
Answered by: Application Engineer SP
Date published: 2022-01-27

Omega seems to be out of stock of the UL TC KX type wire and I am looking to using the non-UL version. Since it is not UL listed, are there any accompanying documents such as NRTL, VDE, TUV, ETL or other certification?

Asked by: Applied Materials CL
Thank you for the inquiry. Please forward this request to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-04-04

Can this cable be run in Igus Energy Chain for up to 30'?

Asked by: Arkansan
Thank you for your inquiry. Please send more details of your application to temp@omega.com and we will review and advise.
Answered by: Application Engineer JB
Date published: 2020-05-05

I need K type extension wire to used for temperature up to 700 F. Can you tell me which one that I can use?

Asked by: ImpCare
Thank you for your inquiry! None of our K type extension wire is rated for temperatures this high. Thermocouple grade wire with fiberglass insulation can be used instead which will allow for use up to 900F. https://www.omega.com/en-us/temperature-measurement/temperature-wire-and-cable/thermocouple-wires/xc-k-tc-wire/p/GG-K-20-50
Answered by: Application Engineer JM
Date published: 2021-04-25

I am moving a temperature control box off of an oven to a remote location. The control box uses a PLC to control the temperature process. I will mount this new box about 85 feet from the oven, what is the best type K extension wire I should use?

Asked by: will
Thank you for your inquiry. 16,20,24 AWG wire size will work at that distance.
Answered by: Engineer CB
Date published: 2020-07-14

The insulation is Polyvinyl or Polyvinyl Chloride (PVC)?

Asked by: sean0817
Thank you for your inquiry. EXPP uses Polyvinyl Chloride (PVC) Insulation.
Answered by: Application Engineer CB
Date published: 2022-03-01

What does SLE (Special Limit of Error) actually mean?

Asked by: Bret
  • y_2022, m_8, d_11, h_20CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.32
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_EXTT-K-24-SLE-1000, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 88ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration