Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Copper Overbraid Thermocouple Duplex Extension Wire

Thermocouple Extension Wire with Polyvinyl Coated Wire and Tinned Copper Over braid

Item# EXPP-T-14-TCB-P-25

Thermocouple Extension Wire with Polyvinyl Coated Wire and Tinned Copper Over braid EXPP-T-14-TCB-P-25 EXPP-T-14-TCB-P-25
  • Durable, Flexible and Long Lasting
  • Tinned Copper Overbraid Electrically Shields and Mechanically Protects the Wire
  • Polyvinyl Coating Protects from Moisture and Provides Chemical Resitance
  • See the Related Links Section on the Bottom of This Page for Other Overbraid Options

EXPP-T-14-TCB-P-25 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Temperature Min
Temperature Max
Temperature Range
Thermocouple Calibration Type
Wire Gauge
Conductor type
Cable Length
Color Code Standard
Category
Temperature Unit
Conductor Insulation
Additional Feature
Cable Type
Overall Insulation
Number of Pairs
Overbraiding Type
Special Limit of error


  • Use With Sensor Type Thermocouple
  • Wire Grade Extension Grade
OMEGA™ extension cables are designed for use in connecting a thermocouple probe to a readout or indicator. Made from extension grade thermocouple wire, J, K and E wire types are rated from 0-105°C (32 to 22°F) for the insulation. The range type T extension wire is rated from -60° to 100°C (-76 to 212°F). Used for a wide variety of applications, these cables are constructed with color-coded extruded PVC or PFA applied to each wire leg. Another color-coded sheath of the same material is then extruded over the two primary legs. A metal overbraid is then applied over the insulated wire: tinned copper over PVC wire, stainless steel over PFA wire. This overbraid adds durability, flexibility and long-term abrasion protection to the wire, in addition to providing electrical shielding for use in noisy environments. Finally, a third layer of PVC or PFA is extruded over the entire assembly to protect the metal overbraid.

Polyvinyl Coated Wire with Tinned Copper Overbraid
Model Number Calibration Nominal Size (mm) AWG No.
EXPP-J-14-TCB-P
EXPP-J-16-TCB-P
EXPP-J-16S-TCB-P
EXPP-J-20-TCB-P
EXPP-J-20S-TCB-P
EXPP-J-24S-TCB-P
J
Iron-
Constantan
5.08 x 7.41
4.75 x 6.73
4.82 x 6.86
4.06 x 5.53
4.09 x 5.59
4.01 x 5.13
14 Solid
16 Solid
16 Stranded
20 Solid
20 Stranded
24 Stranded
EXPP-T-14-TCB-P
EXPP-T-16-TCB-P
EXPP-T-20-TCB-P
EXPP-T-20S-TCB-P
T
Copper
Constantan
5.08 x 7.41
4.75 x 6.73
4.06 x 5.53
4.09 x 5.59
14 Solid
16 Solid
20 Solid
20 Stranded
EXPP-K-14-TCB-P
EXPP-K-16-TCB-P
EXPP-K-16S-TCB-P
EXPP-K-20-TCB-P
EXPP-K-20S-TCB-P
EXPP-K-24S-TCB-P
K
CHROMEGA™-
ALOMEGA™
5.08 x 7.41
4.75 x 6.73
4.82 x 6.86
4.06 x 5.53
4.09 x 5.59
4.01 x 5.13
14 Solid
16 Solid
16 Stranded
20 Solid
20 Stranded
24 Stranded
EXPP-E-16-TCB-P
EXPP-E-20-TCB-P
EXPP-E-24S-TCB-P
E
CHROMEGA
Constantan
5.08 x 7.41
4.06 x 5.53
4.01 x 5.13
16 Solid
20 Solid
24 Stranded
loading all models
loading all reviews
Rated 5 out of 5 by from High Quality Thermocouple wires for any applicatio Perfect for our application. High quality Thermocouple wires that we would not purchase anywhere else. Lead times has been long recently but it's improved.
Date published: 2023-12-20
Rated 3 out of 5 by from Wire good, Omega not. The wire is good for our application. My problem is with delivery Ordered in April and received in October and only after I contacted Omega about this product. Never got straight answers to why it took so long...
Date published: 2023-11-13
  • y_2024, m_4, d_20, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_EXPP-T-14-TCB-P-25, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration