text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

T Type Thermocouple Duplex Extension Wire

T Type Thermocouple Extension Wire

$80.98

Item# EXPP-T-14-25

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $80.98
5-9 $76.93
10-24 $72.88
25-49 $68.83
50-99 $64.78
100+ $60.74

In stock

Lead Time (If not in stock): 12 weeks
T Type Thermocouple Extension Wire EXPP-T-14-25 EXPP-T-14-25
  • High Quality Type "T" Thermocouple Grade Wire
  • In Stock - Available for Immediate Shipment
  • Choice of Insulation, Wire Gage, & Length

EXPP-T-14-25 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Temperature Min
Temperature Max
Temperature range
Wire Gauge
Conductor Insulation
Conductor type
Cable Length
Overall Insulation
Overbraiding Type
Special Limit of error
Color Code Standard
Category
Temperature Unit
Thermocouple Calibration Type
Additional Feature
Cable Type
Number of Pairs


  • Color Code Standard 2 Cu-Rd/Bk
  • Use With Sensor Type Thermocouple
ANSI Color Code :Positive Wire, Purple; Negative Wire, Red; Overall, Brown
InsulationAWG No.Model NumberType WireInsulation Max. Temp*Nominal SizeWt.† lb/1000'
ConductorOverall°F°C
PFA

Neoflon

PFA
16EXTT-T-16SolidPFAPFA212100.086 x .15216
20EXTT-T-20SolidPFAPFA212100.068 x .1169
24EXTT-T-24SolidPFAPFA212100.056 x .0926
Polyvinyl14EXPP-T-14SolidPolyvinylPolyvinyl212100.134 x .28829
16EXPP-T-16SolidPolyvinylPolyvinyl212100.123 x .20722
20EXPP-T-20SolidPolyvinylPolyvinyl212100.095 x .15112
20EXPP-T-20S7 x 28PolyvinylPolyvinyl212100.123 x .07512
24EXPP-T-24SolidPolyvinylPolyvinyl212100.082 x .01344
24EXPP-T-24S7x32PolyvinylPolyvinyl212100.082 x .01349
PFA

Neoflon

FEP
16EXFF-T-16SolidFEPFEP212100.086 x .15216
20EXFF-T-20SolidFEPFEP212100.068 x .1169
24EXFF-T-24SolidFEPFEP212100.056 x .0926

*Maximum temperature is for extension grade wire or insulation, whichever is lower.
†Weight of spool and wire, rounded up to next highest lb. (does not include packing material).

                   
                    
               
loading all models
loading all reviews
Rated 5 out of 5 by from Excellent Terminations Monthly or on demand. Intended for marketing or consumption in our projects
Date published: 2017-10-14
  • y_2022, m_8, d_13, h_20
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.32
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_EXPP-T-14-25, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
loading all QA

Is the product REACH compliant?

Asked by: Andy114
Thank you for your inquiry. The product is not REACH compliant.
Answered by: Application Engineer JB
Date published: 2019-11-12

How to interpret the temperature range mentioned in the spec? Is it supported ambient temp for the extension wires or measured temp?

Asked by: Muthuraj
Thank you for your inquiry. The temperature range represents the ambient temperature of the insulation on the wire.
Answered by: Application Engineer CB
Date published: 2021-10-01
  • y_2022, m_8, d_14, h_20CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.32
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_EXPP-T-14-25, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration