Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Fine Gage Thermocouple Duplex Wire

Duplex Insulated Thermocouple Wire

Item# GG-KI-36-25M

Duplex Insulated Thermocouple Wire GG-KI-36-25M GG-KI-36-25M
  • 30, 36, and 40 Gage
  • Convenient Spool Lengths 25, 50, 100, 200, 500, 1000 ft.
  • ANSI Special Limits of Error and EN 60584-2 Tolerance Class 1 Rating Available on Most Models

GG-KI-36-25M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wire Gauge
Thermocouple Calibration Type
Number of Pairs
Conductor Insulation
Cable Length
Special Limit of error
Additional Feature
Cable Type
Wire Type
Number of Conductors


Insulation Code Insulation Range Insulation
Overall Conductors
TT PFA or Neoflon PFA or Neoflon -267 to 260°C
-450 to 500°F
KK Kapton® Kapton® -267 to 316°C
-450 to 600°F
TG Glass Braid PFA or Neoflon -73 to 260°C
-100 to 500°F
GG Glass Glass -73 to 482°C

View the Thermocouple Accuracy and Color Code Charts and More Wire Specifications
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration