text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Fine Gage Thermocouple Duplex Wire

Duplex Insulated Thermocouple Wire

$88.15

Item# GG-KI-36-30M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $88.15
5-9 $83.74
10-24 $79.34
25-49 $74.93
50-99 $70.52
100+ $66.11

In stock

Lead Time (If not in stock): 33 weeks
Duplex Insulated Thermocouple Wire GG-KI-36-30M GG-KI-36-30M
  • 30, 36, and 40 Gage
  • Convenient Spool Lengths 25, 50, 100, 200, 500, 1000 ft.
  • ANSI Special Limits of Error and EN 60584-2 Tolerance Class 1 Rating Available on Most Models

GG-KI-36-30M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Temperature Min
Temperature Max
Temperature range
Thermocouple Calibration Type
Wire Gauge
Conductor Insulation
Cable Length
Overall Insulation
Special Limit of error
Color Code Standard
Category
Temperature Unit
Conductor type
Additional Feature
Cable Type
Number of Pairs
Overbraiding Type


Insulation Code Insulation Range Insulation
Overall Conductors
TT PFA or Neoflon PFA or Neoflon -267 to 260°C
-450 to 500°F
KK Kapton® Kapton® -267 to 316°C
-450 to 600°F
TG Glass Braid PFA or Neoflon -73 to 260°C
-100 to 500°F
GG Glass Glass -73 to 482°C

View the Thermocouple Accuracy and Color Code Charts and More Wire Specifications
loading all models
loading all reviews
Rated 5 out of 5 by from It's Omega. Of course it is good. Good quality wire. Exactly what I expect from Omega.
Date published: 2021-03-08
  • y_2022, m_8, d_12, h_20
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.32
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_GG-KI-36-30M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

Should the leads be soldered or twisted together for the most accurate results?.

Asked by: KSImmucor
Thank you for your inquiry K Simmucor. For the most accurate results, the leads have to be soldered together. If you have any other questions, please do not hesitate to contact us directly at 1-800-622-2378, ask for Temperature Engineering or temp@omega.com.
Answered by: Application Engineer MC
Date published: 2021-11-01

What is the recommended solder to be used?

Asked by: KSImmucor
Thank you for your inquiry. Do not use solder with thermocouple wire. Only use thermocouple connectors, terminal blocks and barrier strip to make connections.
Answered by: CB Engineer
Date published: 2021-03-25

Would it not be better to weld the lead wires? Does Omega solder or weld the lead wires on their probes, I would like to know. (I am not talking about the measuring junction, only the lead wires.)

Asked by: Ed11
Thank you for your inquiry. Solder is never recommended when making measuring junctions or extending lead wires. Use Arc Welding to make measuring junctions. Use thermocouple compensated connectors and terminal blocks to extend wires.
Answered by: Application Engineer CB
Date published: 2021-08-22
  • y_2022, m_8, d_12, h_20CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.32
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_GG-KI-36-30M, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration