Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $104.54 |
5-9 | $99.31 |
10-24 | $94.09 |
25-49 | $88.86 |
50-99 | $83.63 |
100+ | $78.41 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Insulation Code | Insulation | Range Insulation | |
---|---|---|---|
Overall | Conductors | ||
TT | PFA or Neoflon | PFA or Neoflon | -267 to 260°C -450 to 500°F |
KK | Kapton® | Kapton® | -267 to 316°C -450 to 600°F |
TG | Glass Braid | PFA or Neoflon | -73 to 260°C -100 to 500°F |
GG | Glass | Glass | -73 to 482°C |