Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-29 | $34.96 |
30-74 | $33.21 |
75-149 | $32.51 |
150-299 | $31.11 |
300-1499 | $30.42 |
1500+ | $29.72 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Material | Nom. Wire Dia. mm (") | Model No. | Material | Nom. Wire Dia. mm (") | Model No. |
Platinum (RN, SN) | 0.03 (0.001) 0.05 (0.002) 0.08 (0.003) 0.13 (0.005) 0.20 (0.008) 0.25 (0.010) 0.38 (0.015) 0.51 (0.020) 0.64 (0.025) 0.81 (0.032) | SPPL-001 SPPL-002 SPPL-003 SPPL-005 SPPL-008 SPPL-010 SPPL-015 SPPL-020 SPPL-025 SPPL-032 | Platinum 13% Rh (RP) | 0.03 (0.001) 0.05 (0.002) 0.08 (0.003) 0.13 (0.005) 0.20 (0.008) 0.25 (0.010) 0.38 (0.015) 0.51 (0.020) 0.64 (0.025) 0.81 (0.032) | SP13RH-001 SP13RH-002 SP13RH-003 SP13RH-005 SP13RH-008 SP13RH-010 SP13RH-015 SP13RH-020 SP13RH-025 SP13RH-032 |
Platinum 10% Rh (SP) | 0.03 (0.001) 0.05 (0.002) 0.08 (0.003) 0.13 (0.005) 0.20 (0.008) 0.25 (0.010) 0.38 (0.015) 0.51 (0.020) 0.64 (0.025) 0.81 (0.032) | SP10RH-001 SP10RH-002 SP10RH-003 SP10RH-005 SP10RH-008 SP10RH-010 SP10RH-015 SP10RH-020 SP10RH-025 SP10RH-032 | Platinum 6% Rh (BN) | 0.20 (0.008) 0.25 (0.010) 0.38 (0.015) 0.51 (0.020) 0.81 (0.032) | SP6RH-008 SP6RH-010 SP6RH-015 SP6RH-020 SP6RH-032 |
Platinum 30% Rh (BP) | 0.20 (0.008) 0.25 (0.010) 0.38 (0.015) 0.51 (0.020) 0.81 (0.032) | SP30RH-008 SP30RH-010 SP30RH-015 SP30RH-020 SP30RH-032 |
Thermocouple Material | Used With | Model AWG | Temp. Number | Maximum | |
°C | °F | ||||
Cu-Alloy 11 | R&S | 24 24 20 | EXTT-RS-24 EXGG-RS-24 EXTT-RS-20 | 200 200 200 | 392 392 392 |
Cu-Cu | B | 26 24 20 | EXTT-B-26S EXPP-B-24S EXGG-B-20 | 100 100 100 | 212 212 212 |
T/C Type | Material | Wire Dia. mm (inch) | Model No. |
R | Platinum vs Platinum-13% Rhodium | 0.03 (0.001) 0.05 (0.002) 0.08 (0.003) 0.13 (0.005) 0.20 (0.008) 0.25 (0.010) 0.38 (0.015) 0.51 (0.020) 0.64 (0.025) 0.81 (0.032) | SP13R-001 SP13R-002 SP13R-003 SP13R-005 SP13R-008 SP13R-010 SP13R-015 SP13R-020 SP13R-025 SP13R-032 |
S | Platinum vs Platinum-10% Rhodium | 0.03 (0.001) 0.05 (0.002) 0.08 (0.003) 0.13 (0.005) 0.20 (0.008) 0.25 (0.010) 0.38 (0.015) 0.51 (0.020) 0.64 (0.025) 0.81 (0.032) | SP10R-001 SP10R-002 SP10R-003 SP10R-005 SP10R-008 SP10R-010 SP10R-015 SP10R-020 SP10R-025 SP10R-032 |
B | Platinum-6% Rhodium vs Platinum-30% Rhodium | 0.20 (0.008) 0.25 (0.010) 0.38 (0.015) 0.51 (0.020) 0.81 (0.032) | SP30R-008 SP30R-010 SP30R-015 SP30R-020 SP30R-032 |