Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Fine Gage, Single Strand, PFA Insulated Thermocouple Wire

Fine Gage, Single Strand, Insulated Thermocouple Wire

$29.79

Item# IEC-TFCI-003-15M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $29.79
5-9 $28.30
10-24 $26.81
25-49 $25.32
50-99 $23.83
100+ $22.34

In stock

Lead Time (If not in stock): 2 weeks
Fine Gage, Single Strand, Insulated Thermocouple Wire IEC-TFCI-003-15M IEC-TFCI-003-15M
  • Single Strand
  • Extruded PFA
  • Color Coded
  • Excellent in a Vacuum

IEC-TFCI-003-15M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Temperature Max
Temperature Range
Thermocouple Calibration Type
Wire Gauge
Conductor type
Cable Length
Color Code Standard
Category
Temperature Unit
Temperature Min
Conductor Insulation
Additional Feature
Cable Type
Overall Insulation
Number of Pairs
Overbraiding Type
Special Limit of error


  • Use With Sensor Type Thermocouple
OMEGA's fine gage single strand thermocouple wire is available in 50, 100, 500 and 1000 ft. spools. Each spool represents a single leg of the thermocouple. Wire diameters range from 0.07mm(0.003") up to 0.81mm(0.032"). The wire is covered by extruded PFA insulation. The insulation thickness is 3 mil for wire sizes equal to and less than 0.25 mm (0.010"). For wire sizes greater than 0.25 mm (0.010"), the insulation thickness is 8 mil.

PFA Insulated Single Strand
  Alloy/ANSI
Color
Code
Nominal
Wire Dia.
mm (")
Model No.   Alloy/ANSI
Color Code
Wire Dia.
mm (")
Model No.
J Iron/
White
0.08 (0.003) TFIR-003-(*) E CHROMEGA™/
Purple
0.08 (0.003) TFCH-003-(*)
0.13 (0.005) TFIR-005-(*) 0.13 (0.005) TFCH-005-(*)
0.25 (0.010) TFIR-010-(*) 0.25 (0.010) TFCH-010-(*)
0.38 (0.015) TFIR-015-(*) 0.38 (0.015) TFCH-015-(*)
0.51 (0.020) TFIR-020-(*) 0.51 (0.020) TFCH-020-(*)
0.81 (0.032) TFIR-032-(*) 0.81 (0.032) TFCH-032-(*)
Constantan†/
Red
0.08 (0.003) TFCI-003-(*) Constantan†/
Red
0.08 (0.003) TFCC-003-(*)
0.13 (0.005) TFCI-005-(*) 0.13 (0.005) TFCC-005-(*)
0.25 (0.010) TFCI-010-(*) 0.25 (0.010) TFCC-010-(*)
0.38 (0.015) TFCI-015-(*) 0.38 (0.015) TFCC-015-(*)
0.51 (0.020) TFCI-020-(*) 0.51 (0.020) TFCC-020-(*)
0.81 (0.032) TFCI-032-(*) 0.81 (0.032) TFCC-032-(*)
T Copper/
Blue
0.08 (0.003) TFCP-003-(*) K CHROMEGA™/
Yellow
0.08 (0.003) TFCY-003-(*)
0.13 (0.005) TFCP-005-(*) 0.13 (0.005) TFCY-005-(*)
0.25 (0.010) TFCP-010-(*) 0.25 (0.010) TFCY-010-(*)
0.38 (0.015) TFCP-015-(*) 0.38 (0.015) TFCY-015-(*)
0.51 (0.020) TFCP-020-(*) 0.51 (0.020) TFCY-020-(*)
0.81 (0.032) TFCP-032-(*) 0.81 (0.032) TFCY-032-(*)
Constantan†/
Red
0.08 (0.003) TFCC-003-(*) ALOMEGA™/
Red
0.08 (0.003) TFAL-003-(*)
0.13 (0.005) TFCC-005-(*) 0.13 (0.005) TFAL-005-(*)
0.25 (0.010) TFCC-010-(*) 0.25 (0.010) TFAL-010-(*)
0.38 (0.015) TFCC-015-(*) 0.38 (0.015) TFAL-015-(*)
0.51 (0.020) TFCC-020-(*) 0.51 (0.020) TFAL-020-(*)
0.81 (0.032) TFCC-032-(*) 0.81 (0.032) TFAL-032-(*)
†Constantan is matched to either iron, copper or CHROMEGA™. When ordering “matched pairs,” be sure to specify TFCI with TFIR, TFCC with TFCP, or TFCC with TFCH.
* Insert standard length 50', 100', 500', 1000'

Examples of pricing for just a few models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
loading all models
loading all reviews
Rated 5 out of 5 by from Easy to work with We required the finest gauge thermocouple wire possible for our application and found that this gauge, with the insulation was a perfect balance between strength and small size. One gauge size lower and the wires were constantly breaking.
Date published: 2016-05-29
Rated 5 out of 5 by from Thanks again OMEGA! Hard to find Thermocouple Wire - not hard to find here.
Date published: 2023-01-30
Rated 5 out of 5 by from go to source for this fine gage Thermocouple Wire hard to find...found it here! never fails. Thanks!
Date published: 2023-01-30
  • y_2024, m_4, d_23, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_IEC-TFCI-003-15M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
loading all QA

What is the accuracy of this thermocouple wire?

Asked by: racks_on27
+/- 2.2C or .75%
Answered by: AndrewA
Date published: 2020-11-18

What does the temperature range mean? Is it the temperature that the wire can measure or the temperature at which the wire will melt?

Asked by: Anonymous
Thank you for your inquiry. The temperature range is what this wire can measure and if you use this wire to measure temperatures above 260 C, the wire will melt.
Answered by: Application Engineer SP
Date published: 2021-08-11
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_IEC-TFCI-003-15M, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration