Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

T Type Thermocouple Duplex Wire

Thermocouple Wire - T Type, Duplex Insulated
  • RoHS Icon

$58.03

Item# TFE-T-20-SLE-25

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $58.03
5-9 $55.13
10-24 $52.23
25-49 $49.33
50-99 $46.42
100+ $43.52

In stock

Lead Time (If not in stock): 2 weeks
Thermocouple Wire - T Type, Duplex Insulated TFE-T-20-SLE-25 TFE-T-20-SLE-25
  • High Quality Type "T" Thermocouple Grade Wire
  • In Stock - Available for Immediate Shipment
  • Choice of Insulation, Wire Gage, &

TFE-T-20-SLE-25 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Temperature Min
Temperature Max
Temperature Range
Wire Gauge
Conductor Insulation
Conductor type
Cable Length
Additional Feature
Cable Type
Overall Insulation
Overbraiding Type
Special Limit of error
Color Code Standard
Category
Temperature Unit
Thermocouple Calibration Type
Number of Pairs


ANSI Color Code:Positive Wire, Blue; Negative Wire, Red; Overall, Brown

The "To Order" box contains some examples of popular models. Use the "Part Number Builder" (Below Table) to get pricing for all available models. Use the table below as a guide for available types
Insulation1 AWG
No.
Model
Number
Type
Wire
Insulation Max. Temp Nominal
Size
Wt.?
lb/1000'
Conductor Overall °F °C
Glass 20 GG-T-20 Solid Glass Braid Glass Braid 500 260 .060 x .095 9
20 GG-T-20S 7 x 28 Glass Braid Glass Braid 500 260 .060 x .100 9
24 GG-T-24 Solid Glass Braid Glass Braid 400 200 .050 x .080 5
24 GG-T-24S 7 x 32 Glass Braid Glass Braid 400 200 .050 x .085 5
26 GG-T-26 Solid Glass Braid Glass Braid 400 200 .045 x .075 4
28 GG-T-28 Solid Glass Wrap Glass Braid 400 200 .045 x .070 3
30 GG-T-30 Solid Glass Wrap Glass Braid 300 150 .045 x .070 3
Glass with Stainless
Steel Overbraid
20 GG-T-20-SB Solid Glass SS Braid Over Glass 500 260 .090 x .120 14
24 GG-T-24-SB Solid Glass SS Braid Over Glass 400 200 .085 x .117 11
Kapton Polymide Tape 20 KK-T-20 Solid Fused Polymide Tape Fused Polymide Tape 500 260 .060 x .100 11
24 KK-T-24 Solid Fused Polymide Tape Fused Polymide Tape 500 260 .050 x .075 6
30 KK-T-30 Solid Fused Polymide Tape Fused Polymide Tape 500 260 .040 x .055 5
PFA
Glass
30 TG-T-30 Solid PFA Glass Braid 300 150 .034 x .047 2
36 TG-T-36 Solid PFA Glass Braid 300 150 .028 x .038 2
40 TG-T-40 Solid PFA Glass Braid 300 150 .026 x .035 2
Neoflon
PFA
(High Performance)
20 TT-T-20 Solid PFA PFA 500 260 .068 x .116 11
20 TT-T-20S 7 x 28 PFA PFA 500 260 .073 x .126 11
22 TT-T-22S 7 x 30 PFA PFA 500 260 .065 x .133 9
24 TT-T-24 Solid PFA PFA 400 200 .056 x .092 7
24 TT-T-24S 7 x 32 PFA PFA 400 200 .063 x .102 7
30 TT-T-30?? Solid PFA PFA 300 150 .024 x .040 2
36 TT-T-36?? Solid PFA PFA 300 150 .019 x .030 2
40 TT-T-40?? Solid PFA PFA 300 150 .017 x .026 2
PFA Polymer w/Twisted
and Shielded Conductors
20 TT-T-20-TWSH Solid PFA Polymer PFA Polymer and Shielding 500 260 .15 20
20S TT-T-20S-TWSH 7 x 28 PFA Polymer PFA Polymer and Shielding 500 260 .11 20
24 TT-T-24-TWSH Solid PFA Polymer PFA Polymer and Shielding 500 260 .15 9
24S TT-T-24S-TWSH 7 x 32 PFA Polymer PFA Polymer and Shielding 500 260 .12 9
Neoflon
FEP
20 FF-T-20 Solid FEP FEP 392 200 .068 x .116 11
24 FF-T-24 Solid FEP FEP 392 200 .056 x .092 7
FEP Polymer w/Twisted
and Shielded Conductors
20 FF-T-20-TWSH Solid FEP Polymer FEP Polymer and Shielding 392 200 .15 20
20S FF-T-20S-TWSH 7 x 28 FEP Polymer FEP Polymer and Shielding 392 200 .15 20
24 FF-T-24-TWSH Solid FEP Polymer FEP Polymer and Shielding 392 200 .11 9
24S FF-T-24S-TWSH 7 x 32 FEP Polymer FEP Polymer and Shielding 392 200 .12 9
TFE Tape Polymer 20 TFE-T-20 Solid TFE Tape Polymer Fused TFE Tape Polymer 500 260 .060 x .100 11
20S TFE-T-20S 7 x 28 TFE Tape Polymer Fused TFE Tape Polymer 500 260 .060 x .105 11
24 TFE-T-24 Solid TFE Tape Polymer Fused TFE Tape Polymer 500 260 .050 x .075 6
24S TFE-T-24S 7 x 32 TFE Tape Polymer Fused TFE Tape Polymer 500 260 .050 x .085 6
Polyvinyl 24 PP-T-24 Solid Polyvinyl Polyvinyl 221 105 .075 x .120 10
24 PP-T-24S 7 x 32 Polyvinyl Polyvinyl 221 105 .080 x .130 10
24 PR-T-24 Solid Polyvinyl (Rip Cord)** 221 105 .050 x .086 5


?Weight of spool and wire rounded up to the next highest lb. (does not include packing material)
**Two insulated leads bonded together, but with no overwrap
??Overall color clear

loading all models
loading all reviews
Rated 5 out of 5 by from Great company, great shipping. Easy order. Great company great service. Purchase wire from them.
Date published: 2023-08-20
Rated 5 out of 5 by from Good product, reliable consistency The small gauge wire is a bit difficult to work with, but makes for a nice clean thermocouple junction. The sensors created with this wire - 6 total - had consistent temperature readings among themselves (+/- 0.3C).
Date published: 2022-02-28
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_TFE-T-20-SLE-25, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
loading all QA

Will the use of thermocouple wire over a distance of thirty feet from contact point to data acquisition board give me the correct temperature values?

Asked by: Thom
Yes. In most cases, using a 20 AWG wire size allows you to travel up to 300 feet without any signal loss.
Answered by: CB Engineer
Date published: 2019-09-03

Good Morning, Would TT-T-20-TWSH-SLE-150M come with a ground wire?

Asked by: Dan Knotts
Thank you for your inquiry Dan. The TT-T-20-TWSH-SLE-150M come with an integral drain wire.
Answered by: Application Engineer MC
Date published: 2022-06-18

What is the minimum temperature for these TC wires? Is there such a thing as too cold?

Asked by: Raven
-200°C
Answered by: Application Engineer CB
Date published: 2019-07-26

Will this thermocouple connect easily to the HH801B Model temperature reader? Also what type of connector is it?

Asked by: Louie G
Thank you for your inquiry. This is just a spool of thermocouple wire and not an actual sensor. HH801B Model needs a miniature male connector.
Answered by: Application Engineer SP
Date published: 2023-07-21
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_TFE-T-20-SLE-25, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 100ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration