Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ready-Made Insulated Thermocouples with Kapton®, PFA, Glass Braid Insulation and Molded Connectors

Item# 5SRTC-KK-T-30-180

In stock

Lead Time (If not in stock): 0 week
Ready-Made Insulated Thermocouples with Kapton®, PFA, Glass Braid Insulation and Molded Connectors 5SRTC-KK-T-30-180 5SRTC-KK-T-30-180
  • New Kapton® Insulation Available Now
  • (All models)!
  • J, K, T and E Calibrations Available
  • Made from Special Limits of Error Wire

5SRTC-KK-T-30-180 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Cable Insulation
Termination Connection Type
Cable Length
Color Code Standard
Wire Gauge
Pack Size
Category
Process Temperature Unit
Process Temperature Min
Junction Type
Nominal Resistance
Accuracy
Number of Wires


  • Measurement Units °C
  • Measurement Type Temperature
IEC Color Codes availablePLEASE NOTE! Many different configurations are readily available for delivery. Please review the product specs sheet, for all available models.

5LSC Series - Ready-Made Insulated Thermocouples, Standard Connector with Spool Cap



5SC Series - Ready-Made Insulated Thermocouples, Subminiature Connector with Spool Cap

Model Number AWG Gage Dia. mm(in) Insulation
5LSC-GG-(*)-20-(**) 20 0.81 (0.032) Glass Braid
5LSC-GG-(*)-24-(**) 24 0.51 (0.020) Glass Braid
5LSC-TT-(*)-20-(**) 20 0.81 (0.030) PFA
5LSC-TT-(*)-24-(**) 24 0.51 (0.020) PFA
5LSC-KK-(*)-20-(**) 20 0.81 (0.032) Kapton®
5LSC-KK-(*)-24-(**) 24 0.51 (0.020) Kapton®
* Insert calibration J, K, T, or E.
**Specify length, insert “36” for 1 m or “72” for 2 m length
Model Number AWG Gage Dia. mm(in) Insulation
5SC-GG-(*)-30-(**) 30 0.25 (0.010) Glass Braid
5SC-TT-(*)-30-(**) 30 0.25 (0.010) PFA
5SC-TT-(*)-36-(**) 36 0.13 (0.005) PFA
5SC-TT-(*)-40-(**) 40 0.076 (0.003) PFA
5SC-KK-(*)-30-(**) 30 0.25 (0.010) Kapton®
* Insert calibration J, K, T, or E.
**Specify length, insert “36” for 1 m or “72” for 2 m length


5LRTC Series - Ready-Made Insulated Thermocouples, Standard Connector without Spool Cap

Model Number AWG Gage Dia. mm(in) Insulation
5LRTC-GG-(*)-20-(**) 20 0.81 (0.032) Glass Braid
5LRTC-GG-(*)-24-(**) 24 0.51 (0.020) Glass Braid
5LRTC-TT-(*)-20-(**) 20 0.81 (0.030) PFA
5LRTC-TT-(*)-24-(**) 24 0.51 (0.020) PFA
5LRTC-KK-(*)-20-(**) 20 0.81 (0.032) Kapton®
5LRTC-KK-(*)-24-(**) 24 0.51 (0.020) Kapton®
* Insert calibration J, K, T, or E.
**Specify length, insert “36” for 1 m or “72” for 2 m length


5SRTC Series - Ready-Made Insulated Thermocouples, Subminiature Connector without Spool Cap

Model Number AWG Gage Dia. mm(in) Insulation
5SRTC-GG-(*)-20-(**) 20 0.81 (0.032) Glass Braid
5SRTC-GG-(*)-24-(**) 24 0.51 (0.020) Glass Braid
5SRTC-GG-(*)-30-(**) 30 0.25 (0.010) Glass Braid
5SRTC-TT-(*)-20-(**) 20 0.81 (0.032) PFA
5SRTC-TT-(*)-24-(**) 24 0.51 (0.020) PFA
5SRTC-TT-(*)-30-(**) 30 0.25 (0.010) PFA
5SRTC-TT-(*)-36-(**) 36 0.13 (0.005) PFA
5SRTC-TT-(*)-40-(**) 40 0.076 (0.003) PFA
5SRTC-KK-(*)-20-(**) 20 0.81 (0.032) Kapton®
5SRTC-KK-(*)-24-(**) 24 0.51 (0.020) Kapton®
5SRTC-KK-(*)-30-(**) 30 0.25 (0.010) Kapton®
* Insert calibration J, K, T, or E.
**Specify length, insert “36” for 1 m or “72” for 2 m length


OMEGA offers a diverse variety of thermocouples. Models are available with standard size (round pin) connectors and miniature size (flat pin) connectors. OMEGA also offers models with the exclusive spool cap design. The spool cap provides a simple convenient means of containing any excess thermocouple wire.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the overall diameter of this sensor? What is the accuracy between 0 C to 50 C?

Asked by: HGNPAmarathunga
Thank you for your inquiry. The maximum nominal size of the wire (w x h) is 0.024" x 0.040". The accuracy is 0.5 C or 0.4 % whichever value is greater.
Answered by: Application Engineer MC
Date published: 2024-02-11

1. What is the difference between "mini male connector with spool cap" and "single spool, mini male connector with spool cap"? 2. It says the price as $70.36 for a pack of 5. So its 5 miniconnectors with 36" wire with each? Thank you.

Asked by: hmnola
Thank you for your inquiry. The descriptions both refer to the same product. The price that you see is for a 5 sensors total.
Answered by: Engineer CB
Date published: 2020-05-19

What's the difference between "Miniature Connector with Spool Cap" and "Mini Male Connector with Spool Cap"?

Asked by: rkhall1216
Thank you for connecting with Omega. Both descriptions refer to the same product. Price you see is for package of 5 sensors
Answered by: Application Engineer RD
Date published: 2022-12-18

Are these autoclavable? If yes, can they be autoclaved multiple times? We need to be able to sterilize them before and after use. 

Asked by: scslab
Thank you for your inquiry scslab. These wire sensors are not for autoclave use. Here is the link to our autoclave thermocouples: https://www.omega.com/en-us/temperature-measurement/temperature-probes/probes-with-lead-wires/p/TJ36-ACL
Answered by: Application Engineer MC
Date published: 2024-02-11

Do you have an epoxy available to coat the tips so they could be placed in a motor winding to read temperature?

Asked by: dcote
Thanks for connecting with Omega. Per your question, depending on the temperature, please review our OB-100/200 Series https://www.omega.com/en-us/sensors-and-sensing-equipment/sensing-accessories/adhesives-and-paste/p/OB-100-OB-200-OT-200
Answered by: Jane
Date published: 2019-06-26

Since these are sold in packs of five. If I purchase quantity 1 does that mean I will get one pack of 5?

Asked by: OJOnick
That is correct. QTY 1 = is one pack of 5. Please contact us at temp@omega.com if you have any further questions. Thanks!
Answered by: Jane
Date published: 2019-05-20

I have Omega HH502 and trying to get a thermocouple that can be used with. I see that thermocouple that came with it has model # SC-TT-K-30-36. However, I don't see any SC-XX model available. Can I use 5SC-XX models instead with the HH502?

Asked by: UM2431
Thank you for your inquiry UM2431. The SC-TT-K-30-36 is available on our website. Here is the link: https://www.omega.com/en-us//p/SC-TT-K-30-36. You can also us the 5SC models too with the HH502.
Answered by: Application Engineer MC
Date published: 2024-02-11

The product data sheet specifies "NIST Calibration Available" however I do not see how to specify that in the numbering scheme. For example I would like the 5SRTC-GG-K-30-108 with this option

Asked by: stevieboy
To get part number 5SRTC-GG-K-30-108 with NIST traceable certification you would have to use the Configure Now box on the 5SRTC page. This will let you build the part number step by step and one of the last steps is to answer with or without Calibration. If you hit YES then you'll get part number 5SRTC-GG-K-30-108-CAL-3. The link here will aid you in finding that builder. https://www.omega.com/en-us/search/?text=5srtc
Answered by: Engineer9
Date published: 2020-02-13

Would the exposed bead type thermocouple be suitable for use in Deionized water? If not, what are the concerns?

Asked by: Seth_Nickname
Thank you for your inquiry! Exposed thermocouples are not recommended for immersion/submersion in liquid because of the risk of a short. Deionized water may be less prone to this issue, but a probe is still the recommended option.
Answered by: Application Engineer JM
Date published: 2021-01-30

What would be the bead and insulation diameter for the thermocouple with 30 AWG wire and PFA insulation?

Asked by: Dustin92
Thank you for your inquiry. The diameter of the bead is approximately 2.5 times the diameter of each wire without the insulation. Item# 5SRTC-TT-T-30-36 has a nominal size (cross section) of 0.6 x 1.0 mm (0.024" x 0.040").
Answered by: NorwalkAE_SP
Date published: 2024-04-02

What is the typical impedance of K-type and J-type thermocouples (specifically 48-inch, 40-AWG if available)?

Asked by: ahti
Hi Ahti, Thankyou for the inquiry, Resistance per double ft @ 20 C is 60.88 Ohms and 37.01 Ohms for K and J respectively. This would be the resistance of a 1 ft thermocouple measured from one stripped lead to the other stripped lead. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-05-31
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_2, bvpage2n
  • co_hasquestionsanswers, tq_19
  • loc_en_US, sid_5SRTC-KK-T-30-180, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration