Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ready-Made Insulated Thermocouples

$193.71

Item# 5TC-KK-K-24-120

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $193.71
10-24 $184.02
25-99 $174.34
100-499 $164.65
500-999 $154.97
1000+ $145.28

In stock

Lead Time (If not in stock): 3 weeks
Ready-Made Insulated Thermocouples 5TC-KK-K-24-120 5TC-KK-K-24-120
  • Sold in Convenient 5-Packs
  • Models in Stock for Fast Delivery.
  • PFA or Glass Braid Insulation
  • 20, 24, 30 and 36 AWG Wires

5TC-KK-K-24-120 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Cable Insulation
Cable Length
Color Code Standard
Wire Gauge
Pack Size
Additional Feature 2
Category
Process Temperature Unit
Process Temperature Min
Junction Type
Nominal Resistance
Accuracy
Number of Wires
Termination Connection Type


  • Measurement Units °C
  • Measurement Type Temperature
Browse this series for bare wire thermocouples

Model No.
ANSI Color Code
AWG
Gage
Diameter
mm (in)
Insulation
5TC-GG-(*)-20-(**) 20 0.81 (0.032") Glass Braid
5TC-GG-(*)-24-(**) 24 0.51 (0.020") Glass Braid
5TC-GG-(*)-30-(**) 30 0.25 (0.010") Glass Braid
5TC-GG-(*)-36-(**) 36 0.13 (0.005") Glass Braid
5TC-TT-(*)-20-(**) 20 0.81 (0.032") PFA
5TC-TT-(*)-24-(**) 24 0.51 (0.020") PFA
5TC-TT-(*)-30-(**) 30 0.25 (0.010") PFA
5TC-TT-(*)-36-(**) 36 0.13 (0.005") PFA
5TC-TT-(*)-40-(**) 40 0.08 (0.003") PFA
5TC-KK-(*)-20-(**) 20 0.81 (0.032") Kapton®
5TC-KK-(*)-24-(**) 24 0.51 (0.020") Kapton®
5TC-KK-(*)-30-(**) 30 0.25 (0.010") Kapton®
* Insert calibration J, K, T, or E.
**Specify length, insert "36" for 1 m or "72" for 2 m length.


Learn more about thermocouples!

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 4 out of 5 by from Good quality, good service Repeatedly buy thermal couples, happy will recommend to others
Date published: 2015-12-07
Rated 5 out of 5 by from Great for small applications 40awg works great for my small devices —- allowing me to get right to the spot I want to measure.
Date published: 2018-11-11
Rated 4 out of 5 by from Nice Product I purchased a package of 5 thermocouples. They arrived well packaged and, for someone who doesn't work w/thermocouples, the workmanship and insulation were very nice. I would definitely purchase this product from Omega again.
Date published: 2018-03-15
Rated 5 out of 5 by from Best Source Easy to get; great price, discount offers , fast delivery
Date published: 2017-11-05
Rated 5 out of 5 by from Purchasing/Buyer I'm happy with my purchase and the delivery time was great
Date published: 2017-08-21
Rated 5 out of 5 by from Excellent TC's Excellent thermocouples, durable and directly integrate-able into all of our multiplexer systems. The connectors (separate purchase) make quick work of the bare wire for our handheld probes. Easy.
Date published: 2016-09-30
Rated 5 out of 5 by from Easy web page to navigate Arrived within 3 days, as promised. Order complete and as ordered. I buy again from Omega
Date published: 2017-11-16
Rated 5 out of 5 by from As expected Works as expected, good quality, fast shipping, good experience
Date published: 2024-04-04
  • y_2024, m_4, d_22, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_51
  • loc_en_US, sid_5TC-KK-K-24-120, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

What's the maximum Temp rating that this 5TC-TT-J-24-72 can be subjected to as to not melt the insulation?

Asked by: Anonymous
Thank you for the inquiry. Max service temperature for the insulation is 500 F. Best regards OMEGA
Answered by: AENwlk
Date published: 2020-07-03

What is the accuracy of 5TC-TT-K-36-72 ? The temperture range is 0 to 260 degree celsius for this thermocouple right?

Asked by: Ruru
Thank you for your question. Yes, the temperature limits for the 5TC-TT-K-36-72 is 0-260C.
Answered by: AEMO
Date published: 2022-06-20

what is the max. diameter of 5TC-TT-T-36-36 wire?

Asked by: HGNPAmarathunga
Thank you for your inquiry. The cross section of 5TC-TT-T-36-36 wire is 0.5 x 0.8 mm (0.019" x 0.030").
Answered by: Application Engineer SP
Date published: 2023-01-31

We are looking for sensor with 80um bead dia (5TC-TT-*-40-** model). However, we need an accuracy of somewhere around 0.1degrees. Our temperature variation would range between 20-26 degreeC. Material would be agar-phantom. Suggest thermocouple type.

Asked by: BJM07
Thank you for your inquiry. Unfortunately, we do not have a thermocouple that can meet a 0.1°C accuracy.
Answered by: Application Engineer CB
Date published: 2023-07-12

What is the external diameter (cross-section) of 5TC-TT-K-330-36?

Asked by: calebK
Thank you for your inquiry. 5TC-TT-K-330-36 is not a valid part number. If you are asking about 5TC-TT-K-30-36, the cross section for this part number is 0.6 x 1.0 mm (0.024" x 0.040").
Answered by: Application Engineer SP
Date published: 2022-11-11

Hi, for this kind of thermocouple wires that they have just a little part appeared, can i immerge them in liquid and solid phases of a solution or just liquid phase. If not, could you please suggest this kind of thermocouples for both phases? thanks

Asked by: moun1992
Thank you for your inquiry mouna1992. These thermocouple wires are great for solid phases but not great for liquid phases. We recommend getting an immersion probe or hermetically sealed thermocouple which would allow you to immerse the probe into the liquid state and still allow to take a measurement in the solid state. Here is the link for the first option: https://www.omega.com/en-us/temperature-measurement/temperature-probes/probes-with-lead-wires/p/TJC36. Here is the link for the second option: https://www.omega.com/en-us/temperature-measurement/temperature-wire-sensors/p/HSTC.
Answered by: Application Engineer MC
Date published: 2022-11-14

What is the accuracy of #TC-TT-K-36-36-ROHS?

Asked by: Emorenor
Thanks for your question, being this is special limits of error K type thermocouple wire, it would be 1.1°C or 0.4%
Answered by: AndrewA
Date published: 2020-10-02

what is the temp. range for 5TC-TT-T-24-72?

Asked by: xwang2
The temperature range for the 5TC-TT-T-24-72 would be –454 to 752°F or –270 to 400°C
Answered by: AndrewA
Date published: 2020-10-16

Is this an UL listed thermocouple?

Asked by: Alfredo2024
Thank you for your inquiry. No, this is not a UL listed thermocouple.
Answered by: NorwalkAE_SP
Date published: 2024-03-06

The process temperature range for 5TC-TT-T-36-72 Type T Thermocouples is listed as 0C to 150C. Is that accurate? I thought Type T thermocouples are typically rated for approximately -270 to 370C.

Asked by: Chubbs
Thank you for your inquiry. Omega only tests for accuracy above 0 C, but type T thermocouples can measure down to -270 C. 150 C is the maximum temperature limit for the wire gage and insulation for this part number.
Answered by: Application Engineer JB
Date published: 2020-03-04

What is the minimum measurable temperature and the maximum sampling rate of the 5TC-TT-K-30-36?

Asked by: Andrew318
Thank you for your inquiry. The minimum measurable temperature for accurate measurements for 5TC-TT-K-30-36 is 0 C (32 F). The sampling rate would depend on the reading device.
Answered by: Application Engineer SP
Date published: 2023-06-01

What is the best way to connect a fine thermocouple (K-type, AWG 40) to a data logger?

Asked by: Ayoub
Thank you for your inquiry Ayoub. The type of data logger input determines whether you need a connector or just the stripped leads to connect the thermocouple to the logger. In terms of connectors, you can get a miniature connector like the SMPW or a standard connector like the OSTW. Please make sure that you check the temperature range of the connector before purchase.
Answered by: Application Engineer MC
Date published: 2022-11-14

What is the cross section of the 5TC-KK-K-24-144 wire? What is the cross section at the bead?

Asked by: MetzC
Hi MetzC, Thank you for the inquiry. Cross sectional dimension is (0.050 x 0.075) inches. For details https://assets.omega.com/pdf/cable-and-wire/thermocouple-and-rtd-wire-and-cable/KK_WIRE.pdf Weld bead diameter estimate is 2.5 x dia of the wire. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-01-30

Is it Solid Wire or Stranded wires? If it is stranded, do you have strand count and AWG information?

Asked by: Prem N
Thank you for your inquiry Raj1. The 5TC series is only available with solid conductors.
Answered by: Application Engineer MC
Date published: 2022-11-14

How does resistance change with the length of thermocouples. What I mean is that, how accurate your readings are when you elongate thermocouples?

Asked by: Hakiza
Thanks for connecting with Omega. Essentially the longer the wire the higher your resistance will be. However, based on how we gauge things here at Omega, the change in resistance becomes excessive if you are exceeding 100ohms or 100ft of wire. The diameter of the wire also plays a role in the resistance of the wire. The thicker the wire the less resistance it will carry. For more information you can always check out this link, https://www.omega.co.uk/temperature/Z/pdf/z049-050.pdf
Answered by: Jane
Date published: 2019-06-19

I purchased 5TC-GG-J-36-36 which is fiberglass insulation and is rated 482 °C. I am using 350 °C, but the insulation becomes white in color and peels off which makes the reading from the thermocouple wrong. Why did this problem happen and how to fix it?

Asked by: Mohammad
Thank you for your inquiry. This part number has a maximum process temperature of 315°C as stated. Thickness of the insulation is affects the maximum temperature capability of the sensor.
Answered by: Application Engineer CB
Date published: 2022-06-06

Two questions related to weight: Does the 5TC-TT-K-24-36 Ready-Made Insulated Thermocouple use the TT-K-24 Thermocouple Wire Duplex Insulated? If no, can you provide the weight information for the Ready-Made Insulated Thermocouple, please?

Asked by: bs29
Thank you for your inquiry bs29. Yes, the 5TC-TT-K-24-36 thermocouple uses the TT-K-24 Thermocouple Wire.
Answered by: Application Engineer SP
Date published: 2022-11-10

What is the maximum diameter of the 5TC-TT-T-40-36 wire and the accuracy of the sensor?

Asked by: HGNPAmarathunga
Thank you for your inquiry. Thermocouple wire is double insulated meaning there's insulation on each individual conductor then it's wrapped in an overall insulation. Since the wire is double insulated it's not perfectly round it's oval shaped, giving dimensions 0.017" x 0.026". The sensor meets SLE standards so accuracy will be +/- 0.5C or 0.4% of reading, whichever is greatest.
Answered by: Application Engineer RD
Date published: 2023-01-31

What is the temperature range for 5TC-TT-T-20-72? Can it measure at -80℃? what is the maximum temperature? Then is this made up from special limit of error wire?

Asked by: Lee1
Thank you for your inquiry Lee1. The process temperature range of 5TC-TT-T-20-72 is 0 to 260 C (32 to 500 F) and this thermocouple is made from special limit of error (SLE) wire. It could measure -80 C but the accuracy for all the SLE thermocouples is not guaranteed for measurements below 0 C since it is non linear below 0 C.
Answered by: Application Engineer SP
Date published: 2022-08-01

Can we use Item# 5TC-GG-K-30-36 in vacuum?

Asked by: nancy123
Hi Nancy123, Thank you for the request. This part# has glass fiber insulation. Glass fiber insulation will have some off gassing due to binders used. Type K is listed as limited use in vacuum environment. Best regards, OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-04-06

I there any pressure limit on these wires? Can they be used in a chamber at high pressure?

Asked by: Markmpb
Thank you for your inquiry. Unfortunately there are no pressure ratings for this product.
Answered by: Application Engineer CB
Date published: 2022-04-08

What is the overall diameter of the wire? What is the accuracy between 0 Celsius to 50 Celsius?

Asked by: HGNPAmarathunga
Thank you for your inquiry. The accuracy is ±0.5°C or ±0.4% of the actual value, use the greater tolerance of the two.
Answered by: Application Engineer CB
Date published: 2023-01-30

Reaction speed is not indicated for 5TC-TT-E-36-72. I would like to know the reaction speed when directly connected to an oscilloscope without a transducer.

Asked by: withy
Thank you for your inquiry. Please see link for response times which are based on the diameter of the wire. (0.005"). https://www.omega.com/en-us/resources/thermocouples-response-time
Answered by: Application Engineer CB
Date published: 2021-06-22

Can Omega provide an MSDS for the 5TC ready-made thermocouples with Fiberglass Insulation. Does the Fiberglass Insulation shed particles/debris? Any way to mitigate that shedding? What happens to the fiberglass >480C in a vacuum environment?

Asked by: DPH4
Thank you for the inquiry. Please forward these questions to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-08-21
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_2, bvpage2n
  • co_hasquestionsanswers, tq_32
  • loc_en_US, sid_5TC-KK-K-24-120, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
Ready-Made Insulated Thermocouples
$84.57
0 In Stock
Ready-Made Insulated Thermocouples
$80.05
0 In Stock
Ready-Made Insulated Thermocouples
$72.00
0 In Stock
Ready-Made Insulated Thermocouples
$90.09
8 In Stock
Ready-Made Insulated Thermocouples
$82.06
0 In Stock
Ready-Made Insulated Thermocouples
$124.91
3 In Stock

Related Categories

en-US
en
Save Configuration