text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Ready-Made Insulated Thermocouples

$196.50

Item# 5TC-TT-T-40-120

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $196.50
10-24 $186.68
25-99 $176.85
100-499 $167.03
500-999 $157.20
1000+ $147.38

In stock

Lead Time (If not in stock): 6 weeks
Ready-Made Insulated Thermocouples 5TC-TT-T-40-120 5TC-TT-T-40-120
  • Sold in Convenient 5-Packs
  • Models in Stock for Fast Delivery.
  • PFA or Glass Braid Insulation
  • 20, 24, 30 and 36 AWG Wires
  • Made from Special Limits of Error Wire
  • 40 and 80 inch Lengths Standard
    Custom Lengths Available
  • NIST Calibration Available

5TC-TT-T-40-120 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Cable Insulation
Cable Length
Color Code Standard
Wire Gauge
Pack Size
Additional Feature 2
Category
Process Temperature Unit
Process Temperature Min
Junction Type
Nominal Resistance
Accuracy
Number of Wires
Termination Connection Type


  • Measurement Units °C
  • Measurement Type Temperature
Click here for bare wire thermocouples.

Model No.
ANSI Color Code
AWG
Gage
Diameter
mm (in)
Insulation
5TC-GG-(*)-20-(**) 20 0.81 (0.032") Glass Braid
5TC-GG-(*)-24-(**) 24 0.51 (0.020") Glass Braid
5TC-GG-(*)-30-(**) 30 0.25 (0.010") Glass Braid
5TC-GG-(*)-36-(**) 36 0.13 (0.005") Glass Braid
5TC-TT-(*)-20-(**) 20 0.81 (0.032") PFA
5TC-TT-(*)-24-(**) 24 0.51 (0.020") PFA
5TC-TT-(*)-30-(**) 30 0.25 (0.010") PFA
5TC-TT-(*)-36-(**) 36 0.13 (0.005") PFA
5TC-TT-(*)-40-(**) 40 0.08 (0.003") PFA
5TC-KK-(*)-20-(**) 20 0.81 (0.032") Kapton®
5TC-KK-(*)-24-(**) 24 0.51 (0.020") Kapton®
5TC-KK-(*)-30-(**) 30 0.25 (0.010") Kapton®
* Insert calibration J, K, T, or E.
**Specify length, insert "36" for 1 m or "72" for 2 m length.


Learn more about thermocouples!

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 4 out of 5 by from Good quality, good service Repeatedly buy thermal couples, happy will recommend to others
Date published: 2015-12-07
Rated 5 out of 5 by from Great for small applications 40awg works great for my small devices —- allowing me to get right to the spot I want to measure.
Date published: 2018-11-11
Rated 4 out of 5 by from Nice Product I purchased a package of 5 thermocouples. They arrived well packaged and, for someone who doesn't work w/thermocouples, the workmanship and insulation were very nice. I would definitely purchase this product from Omega again.
Date published: 2018-03-15
Rated 5 out of 5 by from Best Source Easy to get; great price, discount offers , fast delivery
Date published: 2017-11-05
Rated 5 out of 5 by from Purchasing/Buyer I'm happy with my purchase and the delivery time was great
Date published: 2017-08-21
Rated 5 out of 5 by from Excellent TC's Excellent thermocouples, durable and directly integrate-able into all of our multiplexer systems. The connectors (separate purchase) make quick work of the bare wire for our handheld probes. Easy.
Date published: 2016-09-30
Rated 5 out of 5 by from Easy web page to navigate Arrived within 3 days, as promised. Order complete and as ordered. I buy again from Omega
Date published: 2017-11-16
Rated 5 out of 5 by from Quick and Easy Very convenient to use, have identical sensors makes it easy to compare the test results. Can never have enough t/c...
Date published: 2022-08-09
  • y_2022, m_8, d_12, h_20
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.32
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_32
  • loc_en_US, sid_5TC-TT-T-40-120, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 33ms
  • REVIEWS, PRODUCT
loading all QA

What is the diameter of the thermocouple 5TC-TT-J-40-36? Can it be used at temperatures up to 500 °C? At what temperature does the insulation start to melt for this thermocouple?

Asked by: Mohammad
Thank you for your inquiry Moe1. The size of the cross section of 5TC-TT-J-40-36 is 0.4 x 0.7 mm (0.017" x 0.026"). You cannot use 5TC-TT-J-40-36 at temperatures up to 500 °C since it is only rated for temperatures up to 260 C and will start to melt if used in temperatures over 260 C.
Answered by: Application Engineer SP
Date published: 2022-01-31

What is the percentage uncertainty for 5TC-TT-KI-40-1M? I am working in a temperature range of 15-60 degrees, is the uncertainty 0.4%, so 0.06-0.24 C?

Asked by: JPMooney
Thank you for the inquiry. We do not provide uncertainty numbers for this series. Accuracy spec follows ANSI special limits of error; +/- 0.4% of reading or 1.1 C whichever is greater. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2020-11-21

What's the maximum Temp for 5TC-TT-T-24-72 that the insulation not melt?

Asked by: xwang2
The maximum temperature that the wire insulation can withstand is 260C
Answered by: Andrew A
Date published: 2020-10-19

What is the external dimension (cross section) of 5TC-TT-T-40-36?

Asked by: Rob C
(0.017 x 0.026) (Height x Width)
Answered by: CB Engineer
Date published: 2021-11-12

Are you able to cut the lead half of the wires on these? i don't want to trim them and cause a short.

Asked by: HalfChubb
Thank you for your inquiry. You can cut the leads as much as you need to.
Answered by: Engineer CB
Date published: 2020-05-19

What's the maximum Temp rating that this 5TC-TT-J-24-72 can be subjected to as to not melt the insulation?

Asked by: Anonymous
Thank you for the inquiry. Max service temperature for the insulation is 500 F. Best regards OMEGA
Answered by: AENwlk
Date published: 2020-07-03

What is the accuracy of 5TC-TT-K-36-72 ? The temperture range is 0 to 260 degree celsius for this thermocouple right?

Asked by: Ruru
Thank you for your question. Yes, the temperature limits for the 5TC-TT-K-36-72 is 0-260C.
Answered by: AEMO
Date published: 2022-06-20

Hi, for this kind of thermocouple wires that they have just a little part appeared, can i immerge them in liquid and solid phases of a solution or just liquid phase. If not, could you please suggest this kind of thermocouples for both phases? thanks

Asked by: moun1992
Thank you for your inquiry mouna1992. These thermocouple wires are great for solid phases but not great for liquid phases. We recommend getting an immersion probe or hermetically sealed thermocouple which would allow you to immerse the probe into the liquid state and still allow to take a measurement in the solid state. Here is the link for the first option: https://www.omega.com/en-us/temperature-measurement/temperature-probes/probes-with-lead-wires/p/TJC36. Here is the link for the second option: https://www.omega.com/en-us/temperature-measurement/temperature-wire-sensors/p/HSTC.
Answered by: Application Engineer MC
Date published: 2021-04-26
  • y_2022, m_8, d_12, h_20CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.32
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_17
  • loc_en_US, sid_5TC-TT-T-40-120, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 61ms
  • QUESTIONS, PRODUCT
Ready-Made Insulated Thermocouples
$72.45
25 In Stock
Ready-Made Insulated Thermocouples
$72.45
32 In Stock
Ready-Made Insulated Thermocouples
$65.15
0 In Stock
Ready-Made Insulated Thermocouples
$81.53
35 In Stock
Ready-Made Insulated Thermocouples
$74.26
5 In Stock
Ready-Made Insulated Thermocouples
$107.00
2 In Stock
en-US
en
Save Configuration