text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Butt-Welded Unsheathed Fine Gage Microtemp Thermocouples

$239.69

Item# P10R-010-BW

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $239.69
10-24 $227.71
25-99 $215.72
100-499 $203.74
500-999 $191.75
1000+ $179.77

In stock

Lead Time (If not in stock): 4 weeks
Butt-Welded Unsheathed Fine Gage Microtemp Thermocouples P10R-010-BW P10R-010-BW
  • Butt- Weld Design
  • Faster Response Time Than Standard Beaded Wire Thermocouples.
  • Utilized in Tight Spaces

P10R-010-BW Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Nominal Resistance
Accuracy
Number of Wires
Cable Length
Wire Gauge
Pack Size
Additional Feature 2
Category
Process Temperature Unit
Process Temperature Min
Junction Type
Termination Connection Type
Color Code Standard


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
Base Metal Thermocouples Prices given for twelve (12) inch lengths. Other sizes and lengths are available on special order. A twelveinch length corresponds to each leg for 24" total length. To order longer lead lengths for base metal calibrations, add 4.00 per foot per package.

Platinum/Rhodium Thermocouples Prices given for six (6) inch lengths. Other sizes and lengths are available on special order. To order longer lead lengths for Pt/Rh calibrations, see the table below.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration