Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

STYLE 3 RTD, 4 WIRE , 60" LEAD WIRES

STYLE 3 RTD ELEMENT, 4 WIRES

$134.42

Item# RTD-3-1PT100KN2515-36-T-1/3

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $134.42
10-24 $127.70
25-99 $120.98
100-499 $114.26
500-999 $107.54
1000+ $100.82

In stock

Lead Time (If not in stock): 4 weeks
STYLE 3 RTD ELEMENT, 4 WIRES RTD-3-1PT100KN2515-36-T-1/3 RTD-3-1PT100KN2515-36-T-1/3
  • Made from 100 Ω, .00385 alpha Elements
  • Class A Tolerance (+/- .06% at 0° C)
  • 2-, 3- or 4-Wire Welded Lead Configurations
  • 26 Gage, 36' Long Stranded Nickel-Plated Copper Leads

RTD-3-1PT100KN2515-36-T-1/3 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Application
Temperature Accuracy
Number of Wires
Electrical Connection Type
Maximum Temperature Measurement
Cable Length
Additional Features
Termination Connection Type
Pack Size
Cable Insulation
Resistance or Output Type
Minimum Temperature Measurement
Additional Feature
Color Code Standard
Wire Gauge


All of OMEGA’s RTD elements can be supplied with additional lead wire attached to existing leads. Longer leads create more flexibility for use in many applications.
Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models.
For complete product specifications see the Related Links section at the bottom of this page.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the temperature rating on the epoxy joining the RTD to the lead wires? The RTD is a little curved, and I'd like to heat it slightly to straighten it out a bit.

Asked by: njbradrefine
The epoxy and wire insulation are rated to 260 deg C (500 deg F). We do not recommend heating the assembly beyond the rated temperature.
Answered by: RD Engineer
Date published: 2020-04-03
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RTD-3-1PT100KN2515-36-T-1-3, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration