Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

STYLE 2 RTD, 3 WIRE 5/PK PFA

IEC STYLE 3 RTD 4 WIRES

$89.05

Item# RTD-3-1PT100KN2528-1M-G

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $89.05
10-24 $84.60
25-99 $80.15
100-499 $75.69
500-999 $71.24
1000+ $66.79

In stock

Lead Time (If not in stock): 4 weeks
IEC STYLE 3 RTD 4 WIRES RTD-3-1PT100KN2528-1M-G RTD-3-1PT100KN2528-1M-G
  • Made from 100 Ω, .00385 alpha Elements
  • Class A Tolerance (+/- .06% at 0° C)
  • 2-, 3- or 4-Wire Welded Lead Configurations
  • 26 Gage, 36' Long Stranded Nickel-Plated Copper Leads,

RTD-3-1PT100KN2528-1M-G Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Application
Temperature Accuracy
Number of Wires
Electrical Connection Type
Maximum Temperature Measurement
Cable Length
Additional Features
Termination Connection Type
Pack Size
Cable Insulation
Color Code Standard
Resistance or Output Type
Minimum Temperature Measurement
Additional Feature
Wire Gauge
Junction Type
Thermocouple Type
Category
Nominal Resistance


All of OMEGA’s RTD elements can be supplied with additional lead wire attached to existing leads. Longer leads create more flexibility for use in many applications.

Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models.
For complete product specifications see the Related Links section at the bottom of this page.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Do you have a recommended lab that can supply an ISO 17025 calibration on the RTD-3-1PT100KN2528-36-T?

Asked by: danhcass
Thank you for your inquiry. We do not have any recommendations for labs that can do ISO 17025 calibration
Answered by: Application Engineer MC
Date published: 2023-08-25

Can you perform an ISO 17025 calibration on the RTD-3-1PT100KN2528-36-T? If not, can you recommend a calibration house that is accredited?

Asked by: danhcass
Thank you for your inquiry. Unfortunately, Omega Engineering is not ISO 17025 certified. Our Lab is ISO 9000-2015 compliant
Answered by: Application Engineer MC
Date published: 2023-08-24

What is the max. diameter of RTD-3-1PT100K2515-36-T-1/10 wire?

Asked by: HGNPAmarathunga
Thank you for your inquiry. Unfortunately, we do not control the max. diameter but the nominal outer diameter of the RTD-3-1PT100K2515-36-T-1/10 wire is 2.1mm (0.082") which could still be slightly larger.
Answered by: Application Engineer SP
Date published: 2023-02-01
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_RTD-3-1PT100KN2528-1M-G, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 50ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration