text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

STYLE 3 RTD ELEMENT, 4 WIRES W/CONN FOR HH804

RTD Elements with Wire Lead Welded to RTD Element Sensor Probe

$96.30

Item# RTD-2-1PT100KN2528-120-T

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $96.30
10-24 $91.49
25-99 $86.67
100-499 $81.86
500-999 $77.04
1000+ $72.23

In stock

Lead Time (If not in stock): 13 weeks
RTD Elements with Wire Lead Welded to RTD Element Sensor Probe RTD-2-1PT100KN2528-120-T RTD-2-1PT100KN2528-120-T
  • Made from 100 Ω, .00385 alpha Elements
  • Class A Tolerance (+/- .06Ω at 0° C)
  • 2-, 3- or 4-Wire Lead Welded to RTD Element Sensor
  • Thin Film or Wire Wound RTD Sensor
  • 26 Gage, 36" Long Stranded Nickel-Plated Copper Leads,
  • Wire Insulation Choices: PFA, Fiberglass or No Insulation
  • Stripped Wire Termination Standard

    COMMON OPTIONS
  • Miniature or Standard Size Connector or Terminal Lug Termination
  • Other Elements Available, eg, Alternative Tolerances, Ro, and/or alpha values.

RTD-2-1PT100KN2528-120-T Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Application
Resistance or Output Type
Temperature Accuracy
Number of Wires
Probe Diameter
Maximum Temperature Measurement
Minimum Temperature Measurement
Cable Length
Additional Features
Termination Connection Type
Probe Diameter


All of OMEGA’s RTD elements can be supplied with additional lead wire attached to existing leads. Longer leads create more flexibility for use in many RTD probe sensor applications. The size of the potted junction between lead wire and element is kept as small as possible. Note: These elements are not intended for direct immersion into liquids. Configurations below reflect 36" lead wire, Style-2 (3 Wire).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration