Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Temperature Sensing Elements

16 Products
Individually Available Thin Film Platinum RTD Elements

Available in multiple resistances and in a variety of sizes. Elements are Class A accuracy and available individually.

Platinum RTD Capsules

Ready to use , no splicing or fragile elements to connect, use for embedment, insertion or as part of a larger assembly. Multiple configurations available.

Glass Wire Wound Platinum RTD Elements

Constructed to be tolerant to thermal shock and suitable for low or high temperatures. Class B Accuracy

Standard Accuracy Ceramic Wire Wound Platinum RTD Elements

Class B accuracy available in a variety of sizes. Single and Dual element versions.

Capsule Platinum RTD Sensor

Ready to use , no splicing or fragile elements to connect, use for embedment, insertion or as part of a larger assembly. Multiple configurations available.

Surface Mount RTD with Brass Housing

Sensor has a mounting hole to fit a #4 bolt, and comes standard with a 40" (1 meter) long cable and either 2, 3 or 4-wire connections.

Solid State Temperature Sensor with a Linear Current Output

Solid state temp sensors convert a temp input into a proportional current output. Ideal for fast response surface measurements, controllers/meters, PC boards & custom probes.

Linear Thermistor Sensor Kit

Contains a dual element thermistor sensor with a series and a parallel resistor to linearize the thermistor output.

Thin Film Platinum RTD Element 5-Packs

Class B accuracy, -70 to 500°C temperature range, resistances include 100, 500 and 1000 Ohms at 0°C, various sizes available.

Cryogenic Silicon Diode Temperature Sensor

Output per the standard CY670 curve, used to measure temperatures between 30 and 500K (-243 to 227°C). Multiple accuracies available.

100 Pack Thin Film Platinum RTD Elements

Wide variety of resistances, accuracies and sizes available. Sold in packs of 100.

Epoxy Coated Thermistor Elements

Epoxy encapsulated thermistors with tinned copper leads. Various resistances and accuracies available.

Thin Film Platinum RTD Elements

Available in 100, 500 and 1000 ohm resistances and in a variety of sizes and accuracy classes. Purchase individually or in 100 count packs.

Cryogenic Platinum RTD Temperature Sensor

100 Ohm elements for use at temperatures between 14 to 873K (-259 to 600°C). Available in three sizes.

Ruggedized Thin Film RTD elements

Cylindrical encapsulation of the lead wires provides support when exposed to high vibration

More Related Items

Temperature Sensing Elements

Use these temperature sensing elements to make your own temperature sensor assemblies. Choose from thermocouple, thin-film or wire-wound RTD, thermistor, or solid state sensor elements.
Searching for your items
en-US
en
Save Configuration