Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Benchtop Oxygen Analyzer-Limited Availability

Benchtop Oxygen Analyzer

Item# GAB-1701

Benchtop Oxygen Analyzer GAB-1701 GAB-1701
  • Non-Depleting Paramagnetic Measurement Technology Ensures the Unit is Always Ready for Use
  • Accurate, Reliable and Component Specific, Giving Confidence that ObservedValues are Credible and Not Due to Background Interference
  • Customer Pre-Tested Software Offers Ease of Use, Simple Calibration and Advanced Features
  • Innovative Construction Gives a Robust Unit with a Space Saving Footprint


The OMEGA GAB-1700 oxygen analyzer has been specifically designed to meet the demanding needs of field and laboratory analysts, light industrial users and others who require fast, accurate and reliable analysis of common gas mixtures. This compact, portable and easy to use instrument is based upon a non-depleting, component specific measurement technique (magnetodynamic paramagnetic) for long life and minimal running costs, avoiding the problems associated with electrochemical or other less robust methods of analysis.

Specifications
Gases Measured Oxygen (O2) Sensors Oxygen
Technology: Paramagnetic
Variant: Industrial
Full Scale Range (FSR): 0 to 100% O2
Minimum Output Range: 0 to 1% O2
Cell Construction: 316 stainless steel
Decimal Places: 1
Performance
Accuracy:
General Use: ±0.1% O2
Stable Environment: ±0.1% O2
Zero Drift, Per Week: ±0.2% O2
Response Time (T90): <15 seconds
Tilt Effect, at 15° from Calibration: ±0.15% O2
Pressure Effect: Directly proportional to ambient barometric pressure
Flow Variation Effect: ±0.1% O2 for a ±0.5 psig (3.5kPa) change
Operating Temperature: -10 to 50°C (14 to 122°F)
Temperature Coefficient:
Zero: ±0.2% O2 per 10°C (18°F)
Span: ±0.3% O2 per 10°C (18°F)
Sample
Sample Gas: Clean, dry, non-flammable and non-toxic gases only
Note: Though samples containing >5% CO2 are toxic they can be analyzed if suitable precautions are taken.
Flow Control: To maximize measurement stability, unpumped units are supplied with an automatic flow control device (AFCD); over the specified inlet pressure range this controls sample flow rate to approximately 1.5 to 6 liters (0.05 to 0.2 cubic feet) per minute
Sample Inlet Connection: 5 mm (0.19") OD stub with “quickconnect” barb fitting for 6.3 mm (¼") ID tube or adaptor to 1/8 NPT fitting option
Sample Outlet Connection: 5 mm (0.19") OD stub (sample and bypass)
Inlet Pressure:
Without Pump: 7kPa to 70kPa (1 to 10 psig)
With Internal Pump (Optional): -7kPa to 3.5kPa (-1 to 0.5 psig)
Sample Filter: Replaceable 0.6 µm glass fiber particulate filter
Response Time: All at 70kPa (10 psig)
Flow Effect: AFCD version, within specified sample gas supply range
Dimensions: 150 W x 260 D x 300 mm H (6 x 10.5 x 12")
Weight: 2.6 to 3.9 kg (5.7 to 8.6 lb), depending on configuration
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration