text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Indicating Air Velocity/Temperature Xtr with I or V Output

Remote Mount 12" Probe, 4-20 mA Output, 0-1000 FPM

$1,079.00

Item# FMA1001R-MA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,079.00
5-9 $1,025.05
10-24 $1,003.47
25-49 $960.31
50-99 $938.73
100+ $917.15

In stock

Lead Time (If not in stock): 3 weeks
Remote Mount 12" Probe, 4-20 mA Output, 0-1000 FPM FMA1001R-MA FMA1001R-MA
  • Measures Air Velocities up to 50.8 m/sec (1o,000 FPM)
  • Measures Air Temperature up to 93°C (199°F)
  • 3 Different Sensor Probe Configurations
  • 250 msec Response time, programmable up to 2 seconds
  • Hot Wire Air Velocity Sensor Design
  • Economical Insertion Probe Design
  • Backlit LCD Displays Air Velocity and Air Temperature Simultaneously
  • Monitors Maximum and Minimum Air Velocity and Temperature
  • Dual Linear Analog Outputs for Air Velocity and Temperature
  • High and Low Velocity Alarm Voltage Outputs
  • USB serial PC Interface with Windows based data logging PC application
  • NEMA 4X (IP65) Industrial Enclosure

FMA1001R-MA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Velocity Range
Probe Length (Maximum)
Output Signal
Features
Category
Application Type
Accuracy
Max Process Temperature
Probe Diameter
Supply Power
Display


The FMA1000 Series industrial air velocity and temperature transmitter/indicator measures and displays air velocity as well as air temperature in research and development labs, HVAC applications, and other manufacturing processes. The sensor design is based on three RTD elements, one measures air temperature and the other two measure air velocity by measuring the heat loss from the RTD sensor as it cools down by the air flow.

The FMA1000 series offers many standard features such as display of air velocity and temperature, two analogue outputs corresponding to air velocity and temperature, high and low voltage alarm outputs, USB serial interface, and Windows® based data logging software. The FMA1000 displays the air velocity in different engineering units such as FPM, m/sec, miles/hour, and km/hour. The air temperature is displayed in °C or °F.

The cross sectional area (csa) of the pipe or duct can be entered by the user, allowing the display of flow volume in cubic metres per minute (m³/min) or cubic feet per minute (ft³/min).

Specifications
Air Velocity Ranges: 0 to 1000 FPM, 0 to 5.08 m/s; 0 to 5000 FPM, 0 to 25.4 m/s;
0 to 10000 FPM, 0 to 50.8 m/s
Air Volume Display: Store csa of pipe/duct to allow volumetric display in metres³/min or feet³/min
Air Temperature Range: -40 to 93°C
Accuracy:
    Air Velocity: 1.5% full scale
    Air Temperature: 0.5% full scale
Air Velocity/Temperature Probe: Stainless steel, 6.35 OD x 300 mm L
Air Velocity/Temperature Sensor: Three RTDs, 100 and 1000 Ω
Display: Backlit LCD, 32 x 51 mm
Analogue Output (Air Velocity): 4 to 20 mA, 0 to 5 Vdc, or 0 to 10 Vdc
Analogue Output (Air Temperature): 0 to 5 Vdc
Air Velocity/Temperature Probe Pressure: 10 bar max.
Operating Relative Humidity: < 80% RH non-condensing.
Operating Ambient Temperature:
    Sensor Probe: -40 to 93°C     Electronic Case: 0 to 50°C
Alarms: High and low, voltage outputs, corresponding to air velocity
Power: 15 to 24 Vdc, 200 mA
Case Dimensions: 114 H x 89 W x 38 mm D
Weight: 230 g

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Remote Mount 12" Probe, 0-5 Vdc Output, 0-10,000 FPM
$1,079.00
0 In Stock
Right Angle Mount 12" Probe, 0-5 Vdc Output, 0-500 FPM
$1,118.00
0 In Stock
General Purpose Industrial Air Velocity/Temperature Transmitter/Indicator
$1,434.00
0 In Stock
Accessories
Power / Output Cable 100' (30 m)
$139.22
0 In Stock
POWER/OUTPUT CABLE ASSY 15'
$138.21
0 In Stock
Compression fitting
$22.06
2859 In Stock
1.4' PTFE ferrules (10 pack) for use with SSLK-14 -14 compression fitting
$104.41
59 In Stock
en-US
en
Save Configuration