Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Precision Handheld, Rotating Metal Vane Anemometer         

1" Probe, 0 to 5 Vdc Output, No Communications

$2,042.93

Item# HHF141A-V

In stock

Lead Time (If not in stock): 6 weeks
1" Probe, 0 to 5 Vdc Output, No Communications HHF141A-V HHF141A-V
  • Accurate air velocity measurements
  • High Accuracy (±1.0% of Reading)
  • Rugged Metal Probe and Vane
  • Ultra Low Speed Sensitivity Down to 12.2 m (40')/min

HHF141A-V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Velocity Range
Accuracy
Probe Diameter
Probe Length (Maximum)
Output Signal
Features
Category
Application Type
Max Process Temperature
Supply Power
Display


The OMEGA™ HHF141 rotating vane anemometer is a high-quality instrument providing highly accurate air velocity measurements in harsh environments via a user-friendly and intuitive interface. It is suitable to several applications where precise air measurement is required.

Its diagram probe can be ordered with two main variations: the HHF141A Handheld anemometer has a 25 mm (1') diagram probe and the HHF141B Handheld anemometer comes with a 70 mm (2³⁄₄) diagram probe.

Possible Applications:
- Manufacturing
- Laboratory
- Computer rooms
- Environmental Control
- Flow hood monitoring
- Other applications where precise air measurement is required

SPECIFICATIONS
Ranges
   HHF141A: 25 mm (1') probe, 300 to 6800 FPM (1.5 to 35.00 MPS)
   HHF141B: 70 mm (2-3/4') probe, 40 to 7800 FPM (0.2 to 40.00 MPS)
Accuracy:
    2.75' Probes: ±1.0% of reading ±1-digit
    1' Probes: ± 0.5% FS +0.75% of reading ±1-digit
Resolution: 1 FPM or 0.01 MPS
Display: 12.7 mm (0.5') LCD, 4-digits, with LED backlight
Operating Temp:
   Instrument: 0 to 50°C (32 to 125°F)
   Probe: -20 to 100°C (-4 to 210°F)
Power Supply: 3 'AA' alkaline batteries (included)
Battery Life: Approximately 150 hours
Dimensions:
   Instrument: 165 x 83 x 38 mm (6.5 x 3.25 x 1.5')
   HHF140A: 25 mm (1') diameter head
   HHF140B: 70 mm (2.75') diameter head
   Cable: 1.5 m (5')
Outputs (Optional): USB or 0 to 5 Vdc analog signal
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement 70 mm (2.75") vane probe with temp sensor
$869.24
0 In Stock
25 mm (1") vane probe and 1.5 m (5') cable
$1,307.06
0 In Stock
Replacement 1.5 m (5') connector cable
$231.81
4 In Stock
Replacement serial cable RS232
$163.26
0 In Stock
Replacement 1.5 m (5') connector cable with temp
$244.90
0 In Stock
Replacement Serial cable USB
$146.94
0 In Stock
Analog output cable
$107.78
0 In Stock
en-US
en
Save Configuration