Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Precision Handheld Rotating Metal Vane Thermo-Anemometer Kit

1" Probe, No Output, USB Communications

$1,734.41

Item# HHF143A-USB

In stock

Lead Time (If not in stock): 3 weeks
1" Probe, No Output, USB Communications HHF143A-USB HHF143A-USB
  • High Accuracy (±1.0% of Reading)
  • Low Speed Sensitivity
  • Wide Temperature Range -20 to 100°C (-4 to 212°F)
  • Temperature Measurement Option

HHF143A-USB Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Velocity Range
Accuracy
Probe Diameter
Probe Length (Maximum)
Output Signal
Features
Category
Application Type
Max Process Temperature
Supply Power
Display


The OMEGA™ HHF143 rotating vane anemometer series are high-quality instruments providing highly accurate air velocity and temperature measurements in harsh environments via a userfriendly and intuitive interface. Applications include indoor air quality, process control, flow hood monitoring, and many other applications where precise air flow and temperature measurement is required.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement 25 mm (1") vane probe with temp sensor and 1.5 m (5') cable
$1,483.14
0 In Stock
Replacement 70 mm (2.75") vane probe with temp sensor
$1,020.36
0 In Stock
en-US
en
Save Configuration