Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Precision Handheld Rotating Metal Vane Hygro-Thermo Aneometer

1" Probe, No Output, No Communications

$1,801.12

Item# HHF144A

In stock

Lead Time (If not in stock): 6 weeks
1" Probe, No Output, No Communications HHF144A HHF144A
  • Measure Relative from 5.0 to 95% RH
  • Measure Airflow in Environments from -20 to 100°C (-4 to 212°F)
  • Temp Measurements in Humidity Sensor Standard
  • Minimum and Maximum Air Speed and Temp

HHF144A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Velocity Range
Accuracy
Probe Diameter
Probe Length (Maximum)
Output Signal
Features
Category
Application Type
Max Process Temperature
Supply Power
Display


The OMEGA™ HHF144 rotating vane hygro-thermometer anemometer is a high quality instrument providing highly accurate humidity, air velocity, and temperature measurements in harsh environments via a user friendly and intuitive interface. Applications include manufacturing, laboratory, computer rooms, environmental control, flow hood monitoring, and other applications where precise air measurement is required.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is the Rotating Vane Anemometer instrument intrinsically safe?

Asked by: JTW IHT
No, the HHF140 series anemometer is not intrinsically safe.
Answered by: ASE HPO
Date published: 2020-03-30

where is the HF144 manufactured

Asked by: crash
Thank you for your inquiry. The HHF144 is manufactured in the USA.
Answered by: Application Engineer MC
Date published: 2023-05-19

What is the standard temperature and pressure that this anemometer is calibrated at?

Asked by: aj27
Thank you for your inquiry about the anemometer. The conditions are 14.696 PSIA and 21.1 C
Answered by: Application Engineer JC
Date published: 2022-09-07
  • y_2024, m_4, d_17, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_HHF144A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
Accessories
Replacement 70 mm (2.75") vane probe with temp sensor
$869.24
0 In Stock
Replacement 25 mm (1") vane probe and 1.5 m (5') cable
$1,307.06
0 In Stock
Replacement temperature/humidity probe
$612.21
0 In Stock
en-US
en
Save Configuration