Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Smart Manometer

0 to 100 psi, Gauge

Item# HHP351-M

0 to 100 psi, Gauge HHP351-M HHP351-M
  • Please check out our newest handheld smart manometer with mobile data logging and USB, the HHP400.
  • Gage Absolute or Differential Ranges Available
  • User Selectable Engineering Units
  • High Accuracy ±0.05% FS Standard with ±0.025% Optional


  • Battery Life >100 hours continuous
  • Battery Size AA
  • Batteries Included Yes
  • compatible media Differential clean
  • Battery Type Alkaline
  • Connection Type 1/8 NPT-F
  • Form Factor Handheld
  • Maximum Ambient Temperature 60 {C} (140 {F})
  • Maximum Storage Temperature 50 {C} (122 {F})
  • Measurement Type Pressure
  • Measurement Units Inches of H2O (select 4°C
  • Minimum Storage Temperature -5 {C} (23 {F})
  • Number of Batteries 4
  • Power Source Battery
  • Other Features Programmable Damping Rates
  • Pressure Units Inches of H2O (select 4°C
The OMEGA™ HHP350 Series smart manometer brings high precision and value to handheld manometer users. Standard accuracy is ±0.05% FS including temperature effects with ±0.025% FS optional. Models are available for gage absolute or differential pressure with available ranges from 58 mbar (28 inH2O) to 138 bar (2000 psi).
Additional features for the HHP350 Series include MIN/MAX capture adjustable damping rates and user selectable auto shut-off time period. It can also document up to 240 readings automatically or manually. Saved readings can be recalled at any time.

The HHP351 series is being permanently replaced by our HHP400 series. The HHP400 equivalent is for the old HHP351/2 or 360 model that you may have previously purchased



SPECIFICATIONS
Accuracy:
HHP351: ±0.05% FS (except
HHP351-A: ±0.1% FS)
HHP352: ±0.025% FS
Storage Temperature: -5 to 50°C (23 to 122°F)
Operating Temperature: -40 to 60°C (-40 to 140°F)
Temperature Effects: No temperature effect over the entire operating range
Engineering Units: Inches of H2O [select 4°C 20°C 60°F] psi mm of Hg cm of Hg inches of Hg mBars Bars kPa kg/cm2 and user selectable scaling
Proof Pressure: 2x range on gage and absolute units 2x range on differential units when pressurized on high side only and 10.3 bar (150 psi) static when applied to both sides of the sensor simultaneously
Pressure Port: 1/8 NPT-F
Media Compatibility: Differential clean dry non-corrosive gases only gage or absolute models for fluids compatible with 316L SS
Battery: 4 "AA" batteries (included)
Battery Life: >100 hours continuous
Dimensions: 165 H x 91 W x 57 mm D (6.5 x 3.6 x 2.25")
Weight: 400 g (14 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration