text.skipToContent text.skipToNavigation

Stick Type, TC-K Temperature Transducer and Thermometer

Stick Type Temperature Transducer and Thermometer

$87.00

Item# HH63K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $87.00
5-9 $82.65
10-24 $80.91
25-49 $77.43
50-99 $75.69
100+ $73.95

In stock

Limited Stock

Stick Type Temperature Transducer and Thermometer HH63K HH63K
  • 1 mV/deg analog output for temperature (Models HH63KF-MV HH63KC-MV
  • Low Cost Economical Stick Thermometer
  • Small Size, Fits in Your Pocket

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Other Features


Product Specs

Description

HH63K Stick Type Thermometer 31/2 digits 2000 counts Reading of MAX, DATA HOLD, function overload protection 24 Vac/Vdc Accuracy: up to ±0.3% °C/°F Switchable Comes with beaded type K thermocouple 0.1/1.0° Resolution

HH63KF-MV/ HH63KC-MV Temperature Transducer Comes with type K thermocouple, Green LED Power-on , Annunciator, Overload Protection Accuracy: 0.3% rdg 1 mV/deg analog output for temperature Connects to any DMM for display

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

How long is the cable that comes with this? If it is less than 5 ft is it possible to get one that is 5 ft or longer that will still plug into this system?

Asked by: Granuband
Thank you for your inquiry. The thermocouple is 40 inches long. You can purchase longer version here: https://www.omega.com/en-us/temperature-measurement/temperature-wire-sensors/5lsc-5srtc/p/5SC-GG-K-30-72-ROHS
Answered by: CB Engineer
Date published: 2020-12-01
  • y_2021, m_9, d_22, h_20CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.19
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HH63K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 3ms
  • QUESTIONS, PRODUCT
  • CE Icon CE

en-US
en
Save Configuration