text.skipToContent text.skipToNavigation

Contact us toll-free 1-888-826-6342.

Low Cost High Performance Multimeter with Large Display

Multimeter OMEGAETTE® - Low Cost High Performance Multimeter

$5.28

Item# HHM93-FUSE-SET

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $5.28
5-9 $5.02
10-24 $4.91
25-49 $4.70
50-99 $4.59
100+ $4.49

In stock

Limited Stock

Multimeter OMEGAETTE® - Low Cost High Performance Multimeter HHM93-FUSE-SET HHM93-FUSE-SET
Multimeter OMEGAETTE - Low Cost High Performance Multimeter is rated 1.0 out of 5 by 1.
  • y_2021, m_5, d_12, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.15
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHM93-FUSE-SET, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • Large 3 1 /2 or 3 3 /4 Display
  • AC/DC Current
  • Resistance Measurement
  • Capacitance Measurement
  • Continuity Check Feature

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Memory Capacity
Other Features


Product Specs

This a portable high performance low cost OMEGAETTE® Multimeter. Its specification range includes different models: while the HHM93 model is a multimiter/transistor test, the HHM97 and the HHM97EL models also feature a bargraph. A backlit display is also included in the HHM97EL model. All items provide accurate resistance and capacitance measurement.


Specifications

Model Number HHM93 HHM93B HHM95 HHM97 HHM97EL
DC
Voltage
Accuracy ± (0.5% rdg + 2 dgts) ± (1.0% rdg + 2 dgts)
Ranges 2/20/200/600 V 320m/3.2/32/320/600 V
AC
Voltage
Accuracy ±(1.5% rdg + 5 dgts) ±( 2.5% rdg + 5 dgts)
Ranges 200/600 V 20/200/600 V 3.2/32/320/600 V
DC
Current
Accuracy ± (1.5% rdg + 3 dgts) for mA
± (2.0% rdg + 4 dgts) for 10 A
± (2.0% rdg + 3 dgts) for mA
± (3.0% rdg + 4 dgts) for 10 A
Ranges 2 m/20 m/200 m/10 A 20 m/10 A 32 m/320 m/10 A
AC
Current
Accuracy - ± (2.0% rdg + 5 dgts) for mA
± (3.0% rdg + 5 dgts) for 10 A
± (2.5% rdg + 5 dgts) for mA
±( 3.5% rdg + 5 dgts) for 10 A
Ranges - 20 m/10 A 32m/320m/10 A
Resistance Accuracy ± (1.0% rdg + 3 dgts)
± (2.5 % rdg + 5 dgts) for 20 MΩ
± (1.5% rdg + 3 dgts)
± (5.0% rdg + 7 dgts) for 32 MΩ
Ranges 200/2 k/20 k/200 k/2 MΩ 200/2 k/20 k/
200 k/2 M/20 MΩ
320/3.2 k/32 k/
320 k/3.2 M/32 MΩ
Capacitance Accuracy - ± (3.0% rdg + 10 dgts) -
Ranges - 2 n/20 n/200 n/2 µ/20 µF
HFE test   Yes Yes No

Rated 1 out of 5 by from Wrong description This is not for a multimeter. Only fuses.. A nice technician saw the mistake and will try to get a fix of the website.
Date published: 2020-08-25
  • y_2021, m_5, d_12, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.15
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHM93-FUSE-SET, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration