text.skipToContent text.skipToNavigation

Thermoplastic Quick Couplings – High Flow Couplings

$22.38

Item# FT-HFCD246-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $22.38
5-9 $21.26
10-24 $20.81
25-49 $19.92
50-99 $19.47
100-199 $19.02
200+ $18.65

In stock

Lead Time ( If not in Stock): 6 weeks

Thermoplastic Quick Couplings – High Flow Couplings FT-HFCD246-12 FT-HFCD246-12
Thermoplastic Quick Couplings High Flow Couplings is rated 5.0 out of 5 by 1.
  • y_2020, m_7, d_1, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.9
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FT-HFCD246-12, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • Chemically Resistant
  • Shutoff Valves Available in Both Halves
  • High Volume Fluid Handling
  • Attractive Design
  • Low Force to Couple
  • Inexpensive
  • Gamma Sterilizable
  • Applications:
    • Cooling Lines
    • Drainage Lines
    • Filling Lines
    • Waste Handling
    • Chemical Transfer
    • Photo Processing Chemicals
    • Spray Equipment

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Type
Shape
Connection Style
Thread Type
Connection Size
Tubing Diameter # 1
Tubing Diameter # 2
Material
Features


Product Specs

OMEGA's new High Flow Couplings produce flow comparable to many 1/2" nominal flow couplings in a 3/8” body size. Small body size and lightweight, these single or double end shutoff couplings have a large flow capacity. They replace bulky, heavy brass or stainless steel couplings in many applications.

Rated 5 out of 5 by from Quality Product This is the second purchase. I used the same product for three years on a different part of my lawn and turf sprayer.
Date published: 2016-03-14
  • y_2020, m_7, d_1, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.9
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FT-HFCD246-12, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT

Where do you order "O-rings"? Are the O-rings the same for all sizes?

Asked by: billyd55
Regarding the size of the O-rings; the O-ring will have different dimensions depending on the OD/ID of the couplings. Our Tech Support agent has connected with you and provided an email to our spare parts department for price and lead on the O-ring you looking for. Thanks for shopping Omega.
Answered by: Jane
Date published: 2019-05-29
  • y_2020, m_7, d_1, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.9
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FT-HFCD246-12, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration