text.skipToContent text.skipToNavigation

SPECIALTY QUICK COUPLINGS Multiple Mounting Easily connects 3 to 5 lines

$33.37

Item# FT-CP105

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $33.37
5-9 $31.70
10-24 $31.03
25-49 $29.70
50-99 $29.03
100-199 $28.36
200+ $27.80

In stock

Lead Time ( If not in Stock): 6 weeks

SPECIALTY QUICK COUPLINGS Multiple Mounting Easily connects 3 to 5 lines FT-CP105 FT-CP105
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Recommended for air, oil, gas, and water, for pressure or vacuum hookups, on test stands, beverage and fluid line connections.

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Type
Shape
Connection Style
Thread Type
Connection Size
Tubing Diameter # 1
Tubing Diameter # 2
Material
Features


Product Specs

Quick, convenient multiple couplings connect and disconnect several tubing lines at once and are easily made up from standard OMEGA ® Quick Couplings. Multiple mounts are available in thermoplastic or chrome-plated brass, 1/8" and 1/4" flow sizes. Various materials, flow, weight and space requirements are accommodated.