text.skipToContent text.skipToNavigation

CHROME-PLATED QUICK COUPLINGS Chrome-Plated Brass 1/8" Flow

$33.37

Item# FT-MCD16-03

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $33.37
5-9 $31.70
10-24 $31.03
25-49 $29.70
50-99 $29.03
100-199 $28.36
200+ $27.80

In stock

Lead Time ( If not in Stock): 6 weeks

CHROME-PLATED QUICK COUPLINGS Chrome-Plated Brass 1/8" Flow FT-MCD16-03 FT-MCD16-03
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Rugged Stainless Steel and Chrome-Plated Brass Construction
  • Pipe Thread, Panel Mount, In-line and Elbow Configurations
  • Single Side, Double Side Shutoff or Straight Thru Flow

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Type
Shape
Connection Style
Thread Type
Connection Size
Tubing Diameter # 1
Tubing Diameter # 2
Material
Features


Product Specs

FT-MC Series couplings offer 1/8" flow with the durability and attractiveness of chrome-plated brass. They provide excellent service at high pressures.