Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pump Accessories

1/4" Foot Valve Strainer AFLAS

Item# FPUSV-V

1/4" Foot Valve Strainer AFLAS FPUSV-V FPUSV-V
  • Pressure Relief Valve
  • Anti-Siphon Injection Valve
  • In-Line Check Valve
  • Feed Indicator

FPUSV-V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wetted Materials
Features


PRESSURE RELIEF VALVE (FPRV)
In the event of excessive line pressure, this adjustable valve automatically opens, protecting your pump from damage from excessive pressure. An added feature is the priming valve, which eliminates problems caused by line pressure.

ANTI-SIPHON INJECTION VALVE (FPURV)
Designed to prevent the liquid being pumped from siphoning through the pumphead during both the On and Off cycles, and to keep the liquid in the system from flowing backward through lines and fittings.

IN-LINE CHECK VALVE (FPUCV)
In-line check valves are installed on the discharge side of the line and prevent the liquid being pumped from flowing backward. Constructed of durable polypropylene, PVC or brass, with FKM O-rings.

FEED INDICATOR (FPUSG)
Verify solution feeding at a glance, no matter how cloudy or discolored the tubing becomes. The rhythmic rising and falling of the float indicates that the positive flow, while the appearance of air bubbles indicates solution may be depleted. The indicator is an excellent troubleshooting and diagnostic tool. Available individually or in packages of 12.

FOOT VALVE STRAINERS (FPUSV)
Foot valve strainer bodies are constructed of molded polypropylene with polypropylene screens. The screens act as filters (strainers) to keep particles from entering the suction line and fouling the pumphead. They can be used either as a foot valve or as a bulkhead fitting when equipped with adaptor nut and gasket.
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
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration