text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

OMEGAFLEX™ Chemical Tubing PTFE Formulation

$79.56

Item# TYTT-532332-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $79.56
5-9 $75.58
10-24 $73.99
25-49 $70.81
50-99 $69.22
100-199 $67.63
200+ $66.30

In stock

Lead Time ( If not in Stock): 5 weeks

OMEGAFLEX™ Chemical Tubing PTFE Formulation TYTT-532332-50 TYTT-532332-50
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • PTFE tubing is the most flexible fluoropolymeter tubing
  • Excellent Chemical Resistance Properties
  • Rated from -79 to 260°C (500°F)
  • PTFE tubing has excellent chemical resistance

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Material
Inner Diameter
Outer Diameter
Max Operating Pressure
Length

Product Specs

PTFE tubing is the most flexible of the three fluoropolymer tubings. This product handles temperatures ranging from -79 to 260°C (-110 to 500°F) in continuous service. It is translucent milky-white to white in appearance, depending upon the type of PTFE resin used in manufacturing. Batch process manufacturing limits lengths, depending upon the size of the tubing.

PTFE tubing has excellent chemical resistance properties and can be used with almost all chemicals and solvents. PTFE tubing is FDA approved.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration