Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

General Purpose Air Line Filter for Compressed Air

Item# F07-200-A1TA

General Purpose Air Line Filter for Compressed Air F07-200-A1TA F07-200-A1TA
  • Compact Design
  • Transparent Polycarbonate Bowl for Visibility
  • Screw-On Bowl Reduces Maintenance Time
  • Removes Liquids and Solids


The F07 series has been discontinued. Please contact our Flow Engineering department for a viable replacement.

General purpose air line filters are designed for in-line use as a single filtering source for liquid and particles from compressed air lines. These air filters include ¼" PTF threads, a transparent screw-on bowl, automatic drain and 5µm filter element. They are suitable for a wide range of pneumatic tools and pneumatic components and an excellent point of use general purpose filter.

SPECIFICATIONS
Particle Removal: 5µm filter element
Operating Temperature*: -34 to 50°C (-30 to 125°F)
Maximum Pressure: 10 bar (150 psig)
Materials:
Body: Zinc
Bowl: Transparent polycarbonate
Element: Sintered polypropylene
*Air supply must be dry enough to avoid ice formation at temperatures below 2°C (35°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Reducing Bushing 1/4 NPT OD- 1/8 NPT ID, 2 pcs.
$5.52
1 In Stock
en-US
en
Save Configuration