SPECIALTY QUICK COUPLINGS Coupling Assortment Kits

$4.38

Item# FT-PMC24-02

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $4.38
10-24 $4.16
25-49 $4.07
50-99 $3.90
100-199 $3.81
200+ $3.72

In stock

Lead Time ( If not in Stock): 3 weeks

SPECIALTY QUICK COUPLINGS Coupling Assortment Kits FT-PMC24-02 FT-PMC24-02
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 283ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Chem Pak Kit-- Polypropylene
  • Lab Pak Kit-Acetal

Product info

Type
Quick Coupling Plug
Shape
Straight
Connection Style
Threaded
Thread Type
NPT Male
Connection Size
1/8"
Tubing Diameter # 1
Not Applicable
Tubing Diameter # 2
Not Applicable
Material
PP, Acetal
Features
Straight Thru

Product Specs

Multiple options for a variety of coupling situations Prototyping and laboratory operations utilize many sizes of plastic tubing and a variety of coupling combinations. A quick, convenient method of determining the best coupling for prototyping or lab work is to have an assortment of Quick Couplings in a variety of flow sizes and end connections. OMEGA offers two kits: A handy assortment in acetal for general purpose use (the Lab Pak) or polypropylene couplings for greater chemical resistance (the Chem Pak). The Lab Pak and the Chem Pak are sold in attractive multi-drawer cabinets for easy identification and storage.
Lab Pak and Lab Pak Plus.
Delrin acetal general purpose quick couplings for most applications. Fits 1/16 " through 3/8 " tubing.
Chem Pak and Chem Pak Plus.
Polypropylene chemical resistance for applications exposed to acids and caustic environments. Excellent for chemical laboratories. Fits 1/16 " through 3/8 " tubing.

Please download PDF file for complete product specifications and Kit descriptions

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 157ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration