SPECIALTY QUICK COUPLINGS Multitube Quick Couplings

$11.03

Item# FT-TFB10

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $11.03
10-24 $10.48
25-49 $10.26
50-99 $9.82
100-199 $9.60
200+ $9.38

In stock

Lead Time ( If not in Stock): 5 weeks

SPECIALTY QUICK COUPLINGS Multitube Quick Couplings FT-TFB10 FT-TFB10
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 132ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Fast Hook-Up: 1 to 10 lines in seconds, even 1/16" lines
  • Versatile: Ideal for panel mounting or in-line connections
  • Long Life: Replaceable inserts and seals cut costs
  • Dependable: For vacuum or pressure

Product info

Type
Quick Coupling Socket
Shape
Straight
Connection Style
Push to Connect
Thread Type
Not Applicable
Connection Size
Not Applicable
Tubing Diameter # 1
Not Applicable
Tubing Diameter # 2
Not Applicable
Material
Acetal
Features
Straight Thru

Product Specs

The multitube quick coupling is the most reliable, easy-operating multiple tube connection available for plastic tubing. Pneumatic control system designers appreciate the multitube advantages and features. The rugged thermoplastic design utilizes the toughness of engineering plastics and provides economy and other popular user requested features.

Ordering Information:
Each coupling body includes ten inserts in one tube size. Purchase inserts of different sizes for replacements of original tube fittings or to mix tube sizes in the coupling. Coupling body does not include optional tubing shroud or panel mount adaptor. Specify separately depending on coupling configuration i.e.panel mount coupling requires 1 tubing shroud, 1 panel mount adapter. Tube-to-tube coupling assemblies require 2 tubing shrouds. Note: Connectors supplied with one size tube fitting unless otherwise specified.

Download PDF below for complete product specifications.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 136ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration