Plastic Fittings for Tubing and Hose (1/16" ID - 1" ID)

$12.06

Item# FTKY-1040NK

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $12.06
10-24 $11.46
25-49 $11.22
50-99 $10.73
100-199 $10.49
200+ $10.25

In stock

Lead Time ( If not in Stock): 4 weeks

Plastic Fittings for Tubing and Hose (1/16" ID - 1" ID) FTKY-1040NK FTKY-1040NK
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 116ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • BLACK NYLON
  • POLYPROPYLENE
  • PVDF

Product info

Type
Reducer
Shape
Straight
Connection Style
Barbed
Thread Type
Not Applicable
Connection Size
Not Applicable
Tubing Diameter # 1
1/16" ID
Tubing Diameter # 2
5/32" ID
Material
Natural Kynar®
Features
Not Applicable

Product Specs

OMEGA™ offers kits for storage and organization of a wide variety of fittings. Each unit consists of 4 impact-resistant boxes in a storage rack. The individual boxes, which feature secure, snap-shut latches, can be removed and carried separately. Convenient compartments make fittings easy to store and easy to find.

Specifications
Temperature Range:
Kynar: -62 to 108°C (-80 to 226°F)
Polypropylene: -13 to 66°C (9 to 150°F)
Nylon: -46 to 135°C (-50 to 275°F)
Maximum Pressure:
Kynar: 17.9 bar (260 psi)
Polypropylene: 10.3 bar (150 psi)
Nylon: 10.3 bar (150 psi)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 118ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration