OMEGAFLEX™ CHEMICAL TUBING FEP Formulation Metric Diameters

$226.00

Item# TYTF-108-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $226.00
10-24 $214.70
25-49 $210.18
50-99 $201.14
100-199 $196.62
200+ $192.10

In stock

Lead Time ( If not in Stock): 4 weeks

OMEGAFLEX™ CHEMICAL TUBING FEP Formulation Metric Diameters TYTF-108-50 TYTF-108-50
  • Sold in Standard Coil Lengths
    of 25, 50 and 100 Feet
  • EB is Clear in Color
    and can be Heat Sealed and Heat bonded

Product info

Inner Diameter
8 mm
Outer Diameter
10 mm
Maximum Operating Pressure
125 psi @ 73°F
Color
Clear
Length
50 ft

Product Specs

Specifications shown are typical and are meant only as a guide. Field testing is recommended to find the actual valves in the given application.

en-US
en
Save Configuration