text.skipToContent text.skipToNavigation

Air-Actuated Valve, Bronze, Normally Closed, Bi-Directional, Compact Design

$304.44

Item# AAV-1025CB

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $304.44
5-9 $289.22
10-24 $283.13
25-49 $270.95
50-99 $264.86
100+ $258.77

In stock

Lead Time ( If not in Stock): 4 weeks

Air-Actuated Valve, Bronze, Normally Closed, Bi-Directional, Compact Design AAV-1025CB AAV-1025CB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Ideal Alternative to Complex Actuated Ball Valves
  • Ideal for Neutral and Some Aggressive Fluids
  • Optical Position Indication Standard
  • Compact Design for Bi-Directional Flow
  • Bronze and PTFE Wetted Parts
  • For Water, Steam, Compressed Air, Natural Gas, Oil or Vacuum Service

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Body Material
Wetted Materials
Process Connection Size
Flow Coefficient (Cv)
Pilot Pressure Range
Max Operating Pressure
Max Process Temperature
Media Type
Features


Product Specs

The AAV-1000CB Series airoperated bronze angle seat valves are ideal for use in a wide range of industrial applications that require Bi-Directional flow in a compact design. This unique construction permits the use of these valves with a wide range of fluids including steam, select liquids and gases, vacuum. The valve stem has a self-aligning gland which together with the floating seal assures maximum integrity. The PTFE seal material is used as standard for maximum fluid compatibility.

SPECIFICATIONS
Media Temperature: -10 to 180°C (14 to 360°F)
Ambient Temperature: -10 to 60ºC (14 to 140ºF)
Body Material: Bronze
Seal Material: PTFE
Pilot Media: Air, inert gases, water, maximum 60°C (140°F)
Valve Position: Normally closed
Flow Direction: Bi-directional
Anti-Water Hammer: 2 —>1 flow only

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration